T5 Tester Accessory Starter Kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3971169

Part Number
3971169
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

101.12 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Compatible with (details) Fluke T5-600|Fluke T5-1000 Connection (components) 4 mm jack connector
Jack diameter(mm) 4 Nominal current(A) 10 Nominal voltage(V) 1000
Product type Safety test probe set Reading category CAT III 1000 V

This page is T5 Tester Accessory Starter Kit, part number 3971169.
You can find the detail information about specifications and dimensions on part number 3971169.

Tech Support