Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CIQ-RJA
Height(mm) | 28 | Calibrated to | Manufacturer's standards (no certificate) | Compatible with (diagostics accessories) | Fluke Networks |
---|---|---|---|---|---|
Product size (width)(cm) | 12 | Product size (length)(cm) | 18 | Weight(g) | 700.0 |
This page is Modular Adapter, part number CIQ-RJA.
You can find the detail information about specifications and dimensions on part number CIQ-RJA.