• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

NiMH Battery Pack

NiMH Battery Pack
  • Volume Discount

Product Details:

Manufacturer part number: 668225

Brand: FLUKE

Price: 464.40

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

668225

Part Number
668225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

464.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 56 Height(mm) 22 Calibrated to Manufacturer's standards (no certificate)
Compatible with (details) Fluke 700|Fluke 740 Compatible with (diagostics accessories) Fluke Product size (length)(mm) 156
Product type Battery pack Weight(g) 310

This page is NiMH Battery Pack, part number 668225.
You can find the detail information about specifications and dimensions on part number 668225.

Tech Support