Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0053436699 |
T0053438699 |
T0053439699N |
T0053440699N |
T0053444399 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. power (W) | Max. temperature (°C) | Min. temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Soldering iron features | Weight | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
649.12 € | 1 | Available | 3 Days | 90 | 550 | 50 | 101 | 138 | 149 | - | - | 1900.0 | |
687.59 € | 1 | Available | 3 Days | 200 | 550 | 50 | 101 | 138 | 149 | - | - | 3000.0 | |
818.23 € | 1 | Available | 44 Days | 150 | 550 | 50 | 101 | 138 | 149 | - | - | 3000.0 | |
508.32 € | 1 | Available | 3 Days | 90 | 450 | 50 | 101 | 138 | 149 | - | - | 1900.0 | |
971.80 € | 1 | Available | 11 Days | 150 | 450 | 100 | 190 | 265 | 320 | + soldering tip | 2.92 | - |
Loading...
Display (digital/mechanical/analogue) | Digital | Operating voltage(V) | 230 | Power supply (LOV) | mains-powered |
---|---|---|---|---|---|
Product type | Soldering kit |
Configure
Basic Attributes
Max. power(W)
Max. temperature(°C)
Min. temperature(°C)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Soldering iron features
Weight
Weight(g)
Filter by standard shipping days
Optional Attributes