Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3045631 |
3092521 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector / Output type B | Connector/ Input type A | Diameter/connector type (mm) | Reading category | |
---|---|---|---|---|---|---|---|---|
321.31 € | 1 | Available | 3 Days | Banana jack 4 mm | Banana jack 4 mm|Test probe | - | CAT II|CAT III|CAT IV | |
321.31 € | 1 | Available | 3 Days | 4 mm plug | Terminals|4 mm plug|Test probe | 4 | CAT III 1000 V|CAT IV 600 V |
Loading...
Colour | Red|Black | Jack diameter(mm) | 4 | Product type | Safety test lead et |
---|