Extension Lead Set

Extension Lead Set
  • Volume Discount

Product Details:

Manufacturer part number: 2003602

Brand: FLUKE

Price: 68.37

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2003602

Part Number
2003602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 1.5 Colour Black|Red Compatible with (details) 4 mm safety plug-in system
Connector / Output type B Banana jack 4 mm Connector/ Input type A Banana jack 4 mm Jack diameter(mm) 4
Material Silicone Nominal current(A) 10 Nominal voltage(V) 1000
Plug features Scoop-proof Product type Safety test lead et Reading category CAT III 1000 V|CAT IV 600 V

This page is Extension Lead Set, part number 2003602.
You can find the detail information about specifications and dimensions on part number 2003602.

Tech Support