Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P01120125 |
P01120126 |
P01120127 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | A AC reading range (min.) (A) | A DC reading range (max.) (A) | Amperage reading range DC (min.) (A) | Amperage reading range AC (max.) (A) | Basic accuracy (%) | Clamp meter features | Connector / Output type B | Current reading | Max. frequency (kHz) | Max. frequency (MHz) | Opening range of current clamps (mm) | Output signal (max.) (V) | Power supply (details) | Product size (length) (mm) | Reading category | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
392.85 € | 1 | Available | 3 Days | 237 | 97 | 0.5 | 1400 | 0.5 | 1000 | - | - | - | AC/DC|AC|DC | - | - | 39 | - | - | 44 | CAT III 600 V|CAT IV 300 V | 520 | |
427.97 € | 1 | Available | 3 Days | 237 | 97 | 0.5 | 1400 | 0.5 | 1000 | - | - | - | AC/DC|AC|DC | - | - | 39 | - | - | 44 | CAT III 600 V|CAT IV 300 V | 520 | |
456.60 € | 1 | Available | 3 Days | 237 | 97 | 0.5 | 1400 | 0.5 | 1000 | - | - | - | AC/DC|AC|DC | - | - | 39 | - | - | 44 | CAT III 600 V|CAT IV 300 V | 520 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Clamp meter adapter |
---|
Configure
Basic Attributes
Basic accuracy(%)
Clamp meter features
Connector / Output type B
Max. frequency(kHz)
Max. frequency(MHz)
Output signal (max.)(V)
Power supply (details)
Type
Width(mm)
Height(mm)
A AC reading range (min.)(A)
A DC reading range (max.)(A)
Amperage reading range DC (min.)(A)
Amperage reading range AC (max.)(A)
Current reading
Opening range of current clamps(mm)
Product size (length)(mm)
Reading category
Weight(g)
Filter by standard shipping days
Optional Attributes