Slotted Screwdriver, Mounting Tool

Slotted Screwdriver, Mounting Tool

Product Details:

Manufacturer part number: 1274690000

Brand: WEIDMUELLER

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1274690000

Part Number
1274690000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Model - Insulated - Size -
Total length(mm) 268 Antimagnetic - Isolation protection 1000 V -
Blade length(mm) 150 Blade width(mm) 6.5 Blade thickness(mm) 1.2
VDE tested - Clamp feature - Precision model -
Low spark model - Type of shaft - Grip design -
Blade diameter(mm) - Wrench width (hexagon drive)(mm) - Wrench width (square drive)(mm) -
Square drive/hexagon drive - Square drive/hexagon drive over the whole blade - Bulged blade -

This page is Slotted Screwdriver, Mounting Tool, part number 1274690000.
You can find the detail information about specifications and dimensions on part number 1274690000.

Tech Support