• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Battery, STEP-BAT

Battery, STEP-BAT

Product Details:

Manufacturer part number: 1081355

Brand: PHOENIX CONTACT

Price: 222.50

Delivery time: 33 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1081355

Part Number
1081355
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

222.50 €

1 33 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) 18.5 Width(mm) 88 Model -
Weight(g) - Size indication Block Capacity(mAh) 2500
Diameter(mm) - IEC indication - Other indications -
Plastic housing true Length(mm) 61 Suited for EX-applications false
Ambient temperature(°C) 0|40 Suitable for rapid charger false Height including pole(mm) 46
Battery pack true Number of cells -

This page is Battery, STEP-BAT, part number 1081355.
You can find the detail information about specifications and dimensions on part number 1081355.

Tech Support