Manufacturer part number: 1205134
Brand: PHOENIX CONTACT
Price: 16.97 €
Delivery time: 7 Days
Blade length: 175 mm
Blade width: 6.5 mm
Blade thickness: 0.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1205134
Model | - | Insulated | true | Size | - |
---|---|---|---|---|---|
Total length(mm) | - | Antimagnetic | false | Isolation protection 1000 V | true |
VDE tested | true | Clamp feature | false | Precision model | false |
Low spark model | false | Type of shaft | - | Grip design | 2-components |
Blade diameter(mm) | - | Wrench width (hexagon drive)(mm) | - | Wrench width (square drive)(mm) | - |
Square drive/hexagon drive | - | Square drive/hexagon drive over the whole blade | - | Bulged blade | - |
This page is Screwdriver, SZG, part number 1205134.
You can find the detail information about specifications and dimensions on part number 1205134.
Part Number |
---|
1205121 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade length (mm) | Blade width (mm) | Blade thickness (mm) |
---|---|---|---|---|---|---|---|---|
10.15 € | 20 | 7 Days | 100 | 3.5 | 0.6 |