• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Screwdriver, SZS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1205037
1205040
1205066
1205079
1205082
1207404
1209114
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Blade length
(mm)
Blade width
(mm)
Blade thickness
(mm)

7.85 €

20 7 Days -802.50.4

7.95 €

20 7 Days -802.50.6

11.74 €

20 7 Days -10041

15.94 €

10 7 Days -1506.51

17.88 €

10 7 Days -17581.2

7.95 €

20 7 Days -10030.5

13.68 €

20 7 Days Straight1255.51

Loading...

  1. 1

Basic information

Insulated true Size - Total length(mm) -
Antimagnetic false Isolation protection 1000 V true VDE tested true
Clamp feature false Precision model false Low spark model false
Type of shaft - Grip design 2-components Blade diameter(mm) -
Wrench width (hexagon drive)(mm) - Wrench width (square drive)(mm) - Square drive/hexagon drive -
Square drive/hexagon drive over the whole blade - Bulged blade -

Tech Support