Manufacturer part number: 1013068
Brand: PHOENIX CONTACT
Price: 201.85 €
Delivery time: 75 Days
Nominal current: 32 A
Nominal voltage: 480 V
Cable length: 7 m
Type of current: AC 3-phase
Type of cable: Straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1013068
Part Number
|
---|
1013068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Cable length (m) | Type of current | Type of cable | With temperature sensor | |
---|---|---|---|---|---|---|---|---|---|---|---|
201.85 € | 1 | 75 Days | 32 | 480 | 7 | AC 3-phase | Straight | false |
Loading...
Number of communication conductors | 2 | Type vehicle side | Type 2 | Type infrastructure side | Free conductor end |
---|---|---|---|---|---|
With Incable Control Box (ICCB) | false | Charging mode | Mode 3 |
This page is AC charging cable, EV-T2G3C, part number 1013068.
You can find the detail information about specifications and dimensions on part number 1013068.
Part Number |
---|
1012948 |
1047633 |
1053099 |
1053264 |
1056548 |
1056575 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Cable length (m) | Type of current | Type of cable | With temperature sensor |
---|---|---|---|---|---|---|---|---|---|---|---|
194.45 € | 1 | 75 Days | 32 | 480 | 6.5 | AC 3-phase | Straight | false | |||
259.42 € | 1 | 75 Days | 32 | 480 | 15 | AC 3-phase | Straight | false | |||
188.58 € | 1 | 75 Days | 32 | 250 | 8 | AC single phase | Straight | false | |||
203.78 € | 1 | 75 Days | 20 | 480 | 5 | AC 3-phase | Spirally | false | |||
182.86 € | 1 | 75 Days | 20 | 250 | 4 | AC single phase | Spirally | false | |||
223.94 € | 1 | 75 Days | 32 | 250 | 4 | AC single phase | Spirally | false |