• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Transport bag, TMP BAG

Transport bag, TMP BAG

Product Details:

Manufacturer part number: 0803674

Brand: PHOENIX CONTACT

Price: 114.26

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0803674

Part Number
0803674
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.26 €

2 7 Days

Loading...

  1. 1

Basic information

Width(mm) 180 Model - Height(mm) 460
Depth(mm) 180 Diameter(mm) - Material quality -
Material Plastic Padlock shackle false With shoulder strip true
Signal-red false With lock - Removable tray -
Total number of compartments - With foam - With divider -

This page is Transport bag, TMP BAG, part number 0803674.
You can find the detail information about specifications and dimensions on part number 0803674.

Tech Support