SANDVIK Din 2079 to Coromant Capto Adaptor with Quick Change (SI50QCC8135)

SANDVIK Din 2079 to Coromant Capto Adaptor with Quick Change SI50QCC8135

Product Details:

Manufacturer part number: SI50QCC8135

Brand: SANDVIK

Price: 2,201.08

Delivery time: 5 Days


Technical Data:

Other designs: BD2 = 150.00 mm/DBC = 101.60 mm

Customs tariff weight: 5.9 kg

Tool-side mount/coupling size: Coromant Capto C8

Total length l1 / l21: LF = 135.00 mm

Holder: L dimension: LB1 = 104.00/LB2 = 151.00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SI50QCC8135

Part Number
SI50QCC8135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Coolant Machine-side mount/coupling size

2,201.08 €

1 5 Days BD2 = 150.00 mm/DBC = 101.60 mm5.9Coromant Capto C8LF = 135.00LB1 = 104.00/LB2 = 151.00Yesø 50.00 mm - DIN 2079

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Type Basic Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Din 2079 to Coromant Capto Adaptor with Quick Change, part number SI50QCC8135.
You can find the detail information about specifications and dimensions on part number SI50QCC8135.

Variation of this product

Part Number
SI40QCC5090
SI50QCC6105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Coolant Machine-side mount/coupling size

1,717.31 €

1 5 Days BD2 = 110.00 mm/DBC = 66.70 mm2.2Coromant Capto C5LF = 90.00LB1 = 70.00/LB2 = 102.00Yes - through centerø 40.00 mm - DIN 2079

2,005.23 €

1 5 Days BD2 = 150.00 mm/DBC = 101.60 mm4.8Coromant Capto C 6LF = 105.00LB1 = 74.00/LB2 = 121.00Yes - through centerø 50.00 mm - DIN 2079

Tech Support