SANDVIK HSK to Coromant EH Adaptor (392410EH4020045)

SANDVIK HSK to Coromant EH Adaptor 392410EH4020045

Product Details:

Manufacturer part number: 392410EH4020045

Brand: SANDVIK

Price: 600.69

Delivery time: 5 Days


Technical Data:

Cutter diameter Dc: - mm

Total length l1 / l21: 45

Customs tariff weight: 0.23 kg

Cutting tool: Mount size Dmm: HSK 40 mm

Insert seat or coupling size: E20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

392410EH4020045

Part Number
392410EH4020045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutter diameter Dc
(mm)
Total length l1 / l21 Customs tariff weight
(kg)
Cutting tool: Mount size Dmm
(mm)
Insert seat or coupling size

600.69 €

1 5 Days -450.23HSK 40E20

Loading...

  1. 1

Basic information

Customs tariff goods number 84669360 Customs tariff weight unit kg Cutting tool: Mount type HSK mount
eClass-5.1 21021104 Type HSK adapter Milling application Accessories
Cutter type CoroMill 316, HSK adapter Manufacturer SANDVIK COROMANT Customs tariff weight per 1
Customs tariff country of origin DE Coolant Yes - through center

This page is SANDVIK HSK to Coromant EH Adaptor, part number 392410EH4020045.
You can find the detail information about specifications and dimensions on part number 392410EH4020045.

Variation of this product

Part Number
392410EH4010040
392410EH4012043
392410EH4016048
392410EH5010047
392410EH5012050
392410EH5016055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutter diameter Dc
(mm)
Total length l1 / l21 Customs tariff weight
(kg)
Cutting tool: Mount size Dmm
(mm)
Insert seat or coupling size

437.00 €

1 5 Days -400.206HSK 40E10

463.31 €

1 5 Days -430.211HSK 40E12

545.15 €

1 5 Days -480.226HSK 40E16

458.92 €

1 5 Days -470.41HSK 50E10

486.69 €

1 5 Days -500.412HSK 50E12

572.92 €

1 5 Days -550.427HSK 50E16

Tech Support