Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57025LSMAL3 |
57032LSMAL3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: F dimension | Machine chuck / socket size | eClass-5.1 | |
---|---|---|---|---|---|---|---|---|---|
194.38 € | 1 | 5 Days | Left-hand | 0.084 | 26.8 | ø 25.00 mm | 21010903 | ||
194.38 € | 1 | 5 Days | Left-hand | 0.101 | 30.5 | ø 32.00 mm | 21.010.903 |
Loading...
Bracket: Indexable insert size | 3 | Customs tariff — weight per | 1 | Bracket: Adjustment angle | 0° |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Bracket: Indexable insert type | CoroCut XS - 3 | Customs tariff — item number | 84661031 |
Total length l1 / l21(mm) | - | Bracket: L dimension | 14 | Type | Cutting blade |
External or internal machining | External machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system |
Customs tariff — country of origin | DE | Bracket: Min. hole diameter | n/a | Coolant | Yes |