Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    SANDVIK CoroCut 1-2 Tool Block for Blades

    SANDVIK CoroCut 1-2 Tool Block for Blades

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Shank height

    (mm)

    Bracket: F dimension

    Total length l1 / l21

    Customs tariff weight

    (kg)

    Machine chuck / socket size

    Minimum order quantity
    51.01
    19.60118
    178.003
    7.99
    Shank 51.01 × 49.00 mm
    1 pieces
    50
    19.7
    178
    8.05
    Shank 50.00 × 50.00 mm
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    935.38 €
    ( 1,113.10 € )
    5 working days
    935.38 €
    ( 1,113.10 € )
    5 working days