Manufacturer part number: R2162202030AAJ20G1610
Brand: SANDVIK
Price: 80.31 €
Delivery time: Quote
Blade diameter (D): 2 φ
Blade length (ℓ): 2 mm
Number of flutes: 2 sheet
Shank diameter (d): 6 mm
Customs tariff — weight: 0.03 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R2162202030AAJ20G1610
Part Number
|
---|
R2162202030AAJ20G1610 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Customs tariff — weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
80.31 € | 1 | Quote | 2 | 2 | 2 | 6 | 0.03 |
Loading...
work material | High Hardness Steel: to HRC55 / High Hardness Steel: to HRC60 / High Hardness Steel: to HRC65 | ISO application H | H | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 82077010 | Milling cutter tool: Chuck type | Straight shank |
All ISO application areas | H | eClass-5.1 | 21010504 | Grade code | 1610 |
Milling application | Solid carbide — 90° end mill | Milling cutter type | CoroMill Plura | Manufacturer | SANDVIK Coromant |
Grade type | Hard metal | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill Plura Solid Carbide End Mill for Hard Part Milling, part number R2162202030AAJ20G1610.
You can find the detail information about specifications and dimensions on part number R2162202030AAJ20G1610.
Part Number |
---|
R2162202030AAI20G1610 |
R2162203030AAJ03G1610 |
R2162203030BAI03G1610 |
R2162203030BAP03G1610 |
R2162204030BAI04G1610 |
R2162204030BAP04G1610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Customs tariff — weight (kg) |
---|---|---|---|---|---|---|---|---|---|
69.60 € | 1 | Quote | 2 | 2 | 2 | 6 | 0.015 | ||
80.31 € | 1 | Quote | 3 | 3 | 2 | 6 | 0.02 | ||
69.60 € | 1 | Quote | 3 | 3 | 2 | 6 | 0.026 | ||
80.31 € | 1 | Quote | 3 | 3 | 2 | 6 | 0.032 | ||
80.49 € | 1 | Quote | 4 | 4 | 2 | 6 | 0.03 | ||
92.31 € | 1 | Quote | 4 | 4 | 2 | 6 | 0.03 |