Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Milling cutter diameter Dc (mm) | Groove width / angle | What type of machining is it suitable for? | Number of indexable inserts / cutters Zn | max. radial cutting depth ar | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Insert shape | Insert type | Geometry / cutting edge | Large insert / insert holder | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.00 € | 1 | Quote | 0.001 | - | 9.7 | 0.7 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
82.00 € | 1 | Quote | 0.001 | - | 9.7 | 0.8 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
82.00 € | 1 | Quote | 0.001 | - | 9.7 | 0.9 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
82.00 € | 1 | Quote | 0.001 | - | 9.7 | 1 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
73.92 € | 1 | Quote | 0.001 | - | 9.7 | 1.1 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
73.92 € | 1 | Quote | 0.003 | - | 9.7 | 1.3 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
73.92 € | 1 | Quote | 0.001 | - | 9.7 | 1.5 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.2 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
73.92 € | 1 | Quote | 0.001 | - | 9.7 | 1.6 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
73.92 € | 1 | Quote | 0.001 | - | 9.7 | 2 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.2 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
73.92 € | 1 | Quote | 0.002 | - | 9.7 | 2.5 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.2 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
74.31 € | 1 | Quote | 0.001 | - | 11.7 | 2.2 | Full radius grooving | 3 | 2.5 | 2.5 | 1.1 | 3 | 327-06 | CoroMill 327 Insert for Full Radius | RM | 6 | 6 | ||
76.62 € | 1 | Quote | 0.005 | - | 17.7 | 1.1 | Plunge cutting grooving | 3 | 3.5 | 3.5 | 0.05 | 3 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
76.62 € | 1 | Quote | 0.005 | - | 17.7 | 1.3 | Plunge cutting grooving | 3 | 3.5 | 3.5 | 0.05 | 3 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
126.15 € | 1 | Quote | 0.005 | - | 17.7 | 1.5 | Plunge cutting grooving | 6 | 3.5 | 3.5 | 0.1 | 6 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
76.62 € | 1 | Quote | 0.005 | - | 17.7 | 1.5 | Plunge cutting grooving | 3 | 3.5 | 3.5 | 0.2 | 3 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
76.62 € | 1 | Quote | 0.005 | - | 17.7 | 1.6 | Plunge cutting grooving | 3 | 3.5 | 3.5 | 0.05 | 3 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
76.62 € | 1 | Quote | 0.005 | - | 17.7 | 2 | Plunge cutting grooving | 3 | 3.5 | 3.5 | 0.2 | 3 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
126.15 € | 1 | Quote | 0.005 | - | 17.7 | 2 | Plunge cutting grooving | 6 | 3.5 | 3.5 | 0.2 | 6 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
76.69 € | 1 | Quote | 0.005 | - | 17.7 | 2.2 | Full radius grooving | 3 | 3.5 | 3.5 | 1.1 | 3 | 327-09 | CoroMill 327 Insert for Full Radius | RM | 9 | 9 | ||
76.62 € | 1 | Quote | 0.005 | - | 17.7 | 2.5 | Plunge cutting grooving | 3 | 3.5 | 3.5 | 0.2 | 3 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
126.15 € | 1 | Quote | 0.005 | - | 17.7 | 2.5 | Plunge cutting grooving | 6 | 3.5 | 3.5 | 0.2 | 6 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
76.62 € | 1 | Quote | 0.006 | - | 17.7 | 3 | Plunge cutting grooving | 3 | 3.5 | 3.5 | 0.2 | 3 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
126.15 € | 1 | Quote | 0.005 | - | 17.7 | 3 | Plunge cutting grooving | 6 | 3.5 | 3.5 | 0.2 | 6 | 327-09 | CoroMill 327 Insert for Full Groove | GM | 9 | 9 | ||
79.85 € | 1 | Quote | 0.007 | - | 21.7 | 1 | Full radius grooving | 3 | 4.5 | 4.5 | 0.5 | 3 | 327-12 | CoroMill 327 Insert for Full Radius | RM | 12 | 12 | ||
87.85 € | 1 | Quote | 0.011 | 45° | 21.7 | 1.1 | Milling retaining groove with chamfer | 3 | 0.5 | 0.5 | n/s | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
88.18 € | 1 | Quote | 0.005 | 45° | 21.7 | 0.8 | Milling retaining groove with chamfer | 3 | 0.8 | 0.8 | n/s | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
87.85 € | 1 | Quote | 0.01 | 45° | 21.7 | 1.3 | Milling retaining groove with chamfer | 3 | 0.7 | 0.7 | n/s | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
79.85 € | 1 | Quote | 0.007 | - | 21.7 | 1.5 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
79.85 € | 1 | Quote | 0.007 | - | 21.7 | 1.6 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.05 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
88.18 € | 1 | Quote | 0.005 | 45° | 21.7 | 0.8 | Milling retaining groove with chamfer | 3 | 0.8 | 0.8 | n/s | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
87.85 € | 1 | Quote | 0.01 | 45° | 21.7 | 1.6 | Milling retaining groove with chamfer | 3 | 1 | 1 | n/s | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
79.85 € | 1 | Quote | 0.007 | - | 21.7 | 1.85 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
87.85 € | 1 | Quote | 0.01 | 45° | 21.7 | 1.85 | Milling retaining groove with chamfer | 3 | 1.25 | 1.25 | n/s | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
79.85 € | 1 | Quote | 0.008 | - | 21.7 | 2 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
79.85 € | 1 | Quote | 0.007 | - | 21.7 | 2 | Full radius grooving | 3 | 4.5 | 4.5 | 1 | 3 | 327-12 | CoroMill 327 Insert for Full Radius | RM | 12 | 12 | ||
79.85 € | 1 | Quote | 0.008 | - | 21.7 | 2.15 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
87.85 € | 1 | Quote | 0.01 | 45° | 21.7 | 2.15 | Milling retaining groove with chamfer | 3 | 1.5 | 1.5 | n/s | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
79.85 € | 1 | Quote | 0.008 | - | 21.7 | 2.5 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
79.85 € | 1 | Quote | 0.008 | - | 21.7 | 2.65 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
88.18 € | 1 | Quote | 0.005 | 45° | 21.7 | 1.8 | Milling retaining groove with chamfer | 3 | 1.8 | 1.8 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
87.85 € | 1 | Quote | 0.011 | 45° | 21.7 | 2.65 | Milling retaining groove with chamfer | 3 | 1.5 | 1.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
79.85 € | 1 | Quote | 0.009 | - | 21.7 | 3 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
79.85 € | 1 | Quote | 0.008 | - | 21.7 | 3 | Full radius grooving | 3 | 4.5 | 4.5 | 1.5 | 3 | 327-12 | CoroMill 327 Insert for Full Radius | RM | 12 | 12 | ||
79.85 € | 1 | Quote | 0.009 | - | 21.7 | 3.15 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
87.85 € | 1 | Quote | 0.01 | 45° | 21.7 | 3.15 | Milling retaining groove with chamfer | 3 | 1.75 | 1.75 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
79.85 € | 1 | Quote | 0.01 | - | 21.7 | 4 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
79.85 € | 1 | Quote | 0.009 | - | 21.7 | 4 | Full radius grooving | 3 | 4.5 | 4.5 | 2 | 3 | 327-12 | CoroMill 327 Insert for Full Radius | RM | 12 | 12 | ||
79.85 € | 1 | Quote | 0.01 | - | 21.7 | 4.15 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
88.18 € | 1 | Quote | 0.005 | 45° | 21.7 | 2.5 | Milling retaining groove with chamfer | 3 | 2.5 | 2.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
87.85 € | 1 | Quote | 0.011 | 45° | 21.7 | 4.15 | Milling retaining groove with chamfer | 3 | 2 | 2 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
79.85 € | 1 | Quote | 0.011 | - | 21.7 | 5.15 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
131.85 € | 1 | Quote | 0.012 | - | 27.7 | 1.5 | Plunge cutting grooving | 6 | 6.5 | 6.5 | 0.1 | 6 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
131.85 € | 1 | Quote | 0.014 | - | 27.7 | 2 | Plunge cutting grooving | 6 | 6.5 | 6.5 | 0.2 | 6 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
131.85 € | 1 | Quote | 0.016 | - | 27.7 | 2.5 | Plunge cutting grooving | 6 | 6.5 | 6.5 | 0.2 | 6 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
131.85 € | 1 | Quote | 0.018 | - | 27.7 | 3 | Plunge cutting grooving | 6 | 6.5 | 6.5 | 0.2 | 6 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
131.85 € | 1 | Quote | 0.021 | - | 27.7 | 4 | Plunge cutting grooving | 6 | 6.5 | 6.5 | 0.2 | 6 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
93.23 € | 1 | Quote | 0.011 | - | 27.7 | 1.5 | Plunge cutting grooving | 3 | 6.5 | 6.5 | 0.05 | 3 | 327-14 | CoroMill 327 Insert for Full Groove | GM | 14 | 14 | ||
93.23 € | 1 | Quote | 0.012 | - | 27.7 | 2 | Plunge cutting grooving | 3 | 6.5 | 6.5 | 0.2 | 3 | 327-14 | CoroMill 327 Insert for Full Groove | GM | 14 | 14 | ||
93.23 € | 1 | Quote | 0.013 | - | 27.7 | 2.5 | Plunge cutting grooving | 3 | 6.5 | 6.5 | 0.2 | 3 | 327-14 | CoroMill 327 Insert for Full Groove | GM | 14 | 14 | ||
93.23 € | 1 | Quote | 0.014 | - | 27.7 | 3 | Plunge cutting grooving | 3 | 6.5 | 6.5 | 0.2 | 3 | 327-14 | CoroMill 327 Insert for Full Groove | GM | 14 | 14 |
Loading...
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | All ISO application areas | P|M|K|N|S | ISO application K | K |
eClass-5.1 | 21011901 | Grade code | 1025 | ISO application P | P |
Milling application | Internal groove and thread milling cutter | ISO application M | M | Insert design | Right |
ISO application N | N | Milling cutter type | CoroMill 327, insert from 10 mm bore | Manufacturer | SANDVIK Coromant |
ISO application S | S | Grade type | Hard metal | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Customs tariff — weight(kg)
Other designs
Milling cutter diameter Dc(mm)
Groove width / angle
What type of machining is it suitable for?
Number of indexable inserts / cutters Zn
max. radial cutting depth ar
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Insert shape
Insert type
Geometry / cutting edge
Large insert / insert holder
Insert holder or coupling size
Type
Optional Attributes