Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | What type of machining is it suitable for? | All ISO application areas | Grade code | ISO application P | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|
45.62 € | 1 | Quote | Cast Iron | 0 | Medium machining | K | K20D | - | M50 | ||
45.62 € | 1 | Quote | Cast Iron | 0 | Medium machining | K | K20W | - | M50 | ||
51.77 € | 1 | Quote | Steel / Cast Iron | 0 | Medium machining | P-K | 4230 | P | M50 | ||
45.62 € | 1 | Quote | Cast Iron | 0 | Roughing | K | K20D | - | H50 | ||
45.62 € | 1 | Quote | Cast Iron | 0 | Roughing | K | K20W | - | H50 | ||
47.77 € | 1 | Quote | Steel / Cast Iron | 0 | Roughing | P-K | 3040 | P | H50 | ||
50.31 € | 1 | Quote | Steel / Cast Iron | 0 | Roughing | P-K | 4220 | P | H50 | ||
51.77 € | 1 | Quote | Steel / Cast Iron | 0 | Roughing | P-K | 4230 | P | H50 | ||
51.77 € | 1 | Quote | Steel / Cast Iron | 0 | Roughing | P-K | 4240 | P | H50 | ||
45.62 € | 1 | Quote | Cast Iron | 0 | Lightweight/medium machining | K | K20D | - | M31 | ||
45.62 € | 1 | Quote | Cast Iron | 0 | Lightweight/medium machining | K | K20W | - | M31 | ||
50.31 € | 1 | Quote | Cast Iron | 0.03 | Lightweight/medium machining | K | 1020 | - | M30 | ||
50.31 € | 1 | Quote | Steel / Cast Iron | 0 | Lightweight/medium machining | P-K | 1130 | P | M30 | ||
47.77 € | 1 | Quote | Steel / Cast Iron | 0.03 | Lightweight/medium machining | P-K | 3040 | P | M30 | ||
50.31 € | 1 | Quote | Steel / Cast Iron | 0.03 | Lightweight/medium machining | P-K | 4220 | P | M30 | ||
51.77 € | 1 | Quote | Steel / Cast Iron | 0.03 | Lightweight/medium machining | P-K | 4240 | P | M30 | ||
50.31 € | 1 | Quote | Cast Iron | 0 | Lightweight/medium machining | K | 1020 | - | M31 | ||
50.31 € | 1 | Quote | Steel / Cast Iron | 0 | Lightweight/medium machining | P-K | 1130 | P | M31 | ||
47.77 € | 1 | Quote | Steel / Cast Iron | 0 | Lightweight/medium machining | P-K | 3040 | P | M31 | ||
50.31 € | 1 | Quote | Steel / Cast Iron | 0 | Lightweight/medium machining | P-K | 4220 | P | M31 | ||
51.77 € | 1 | Quote | Steel / Cast Iron | 0 | Lightweight/medium machining | P-K | 4230 | P | M31 | ||
51.77 € | 1 | Quote | Steel / Cast Iron | 0 | Lightweight/medium machining | P-K | 4240 | P | M31 | ||
50.31 € | 1 | Quote | Steel / Cast Iron | 0 | Medium machining | P-K | 1130 | P | M50 | ||
47.77 € | 1 | Quote | Steel / Cast Iron | 0.03 | Medium machining | P-K | 3040 | P | M50 | ||
50.31 € | 1 | Quote | Steel / Cast Iron | 0.03 | Medium machining | P-K | 4220 | P | M50 | ||
51.77 € | 1 | Quote | Steel / Cast Iron | 0.03 | Medium machining | P-K | 4240 | P | M50 |
Loading...
Clearance angle | Other | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | Insert clearance angle | 13° | ISO application K | K |
Corner radius RE(mm) | 1 | eClass-5.1 | 21011901 | Number of cutting edges | 14 |
Large insert / insert holder L/S | 21 09 | Insert shape | 745-21 | Insert type | 745R - insert size 21 mm |
Insert design | Right | Manufacturer | SANDVIK Coromant | Grade type | Hard metal |
Customs tariff — country of origin | DE |