Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CDE322L05H13A |
CDE322R05H13A |
CDE322R023020 |
CDE322R023040 |
CDE322R053020 |
CDE322R053040 |
LNE32302H13A |
LNE32304H13A |
LNE323023020 |
LNE323023040 |
LNE323043020 |
LNE323043040 |
LNE323PL13040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | Grade code | Insert shape | Insert type | Cutting width/pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.16 € | 1 | 5 Days | Stainless Steel / Cast Iron | Flat with radius | M | 0.006 | CDE 322 T3 | M - 1. Selection | M|K | - | 0.787 | H13A | CDE* (75°) | Milling Insert for T-Line Milling System 90° | 10.2 | ||
26.16 € | 1 | 5 Days | Stainless Steel / Cast Iron | Flat with radius | - | 0.006 | CDE 322 T3 | M | M|K | - | 0.787 | H13A | CDE* (75°) | Milling Insert for T-Line Milling System 90° | 10.2 | ||
33.38 € | 1 | 5 Days | Cast Iron | Flat with radius | - | 0.006 | CDE 322 T3 | - | K | - | 1.575 | 3020 | CDE* (75°) | Milling Insert for T-Line Milling System 90° | 10.2 | ||
- | 1 | 5 Days | Cast Iron | Flat with radius | - | 0.006 | CDE 322 T3 | - | K | - | 1.575 | 3040 | CDE* (75°) | Milling Insert for T-Line Milling System 90° | 10.2 | ||
33.38 € | 1 | 5 Days | Cast Iron | Flat with radius | - | 0.006 | CDE 322 T3 | - | K | - | 0.787 | 3020 | CDE* (75°) | Milling Insert for T-Line Milling System 90° | 10.2 | ||
34.84 € | 1 | 5 Days | Cast Iron | Flat with radius | - | 0.006 | CDE 322 T3 | - | K | - | 0.787 | 3040 | CDE* (75°) | Milling Insert for T-Line Milling System 90° | 10.2 | ||
21.01 € | 1 | 5 Days | Stainless Steel / Cast Iron | Flat with chamfer | - | 0.009 | LNE 323 04 | M | M|K | 11.8 | 0.787 x 45° | H13A | LNE* (90°) | Milling insert for T-Line milling system 75° | - | ||
21.01 € | 1 | 5 Days | Stainless Steel / Cast Iron | Flat with radius | - | 0.009 | LNE 323 04 | M | M|K | 11.8 | 1.575 | H13A | LNE* (90°) | Milling insert for T-Line milling system 75° | - | ||
26.61 € | 1 | 5 Days | Cast Iron | Flat with chamfer | - | 0.009 | LNE 323 04 | - | K | 11.8 | 0.787 x 45° | 3020 | LNE* (90°) | Milling insert for T-Line milling system 75° | - | ||
27.76 € | 1 | 5 Days | Cast Iron | Flat with chamfer | - | 0.009 | LNE 323 04 | - | K | 11.8 | 0.787 x 45° | 3040 | LNE* (90°) | Milling insert for T-Line milling system 75° | - | ||
26.61 € | 1 | 5 Days | Cast Iron | Flat with radius | - | 0.009 | LNE 323 04 | - | K | 11.8 | 1.575 | 3020 | LNE* (90°) | Milling insert for T-Line milling system 75° | - | ||
27.76 € | 1 | 5 Days | Cast Iron | Flat with radius | - | 0.009 | LNE 323 04 | - | K | 11.8 | 1.575 | 3040 | LNE* (90°) | Milling insert for T-Line milling system 75° | - | ||
27.76 € | 1 | 5 Days | Cast Iron | Flat with parallel land | - | 0.009 | LNE 323 04 | - | K | 11.8 | 1.787 x 13° | 3040 | LNE* (90°) | Milling insert for T-Line milling system 75° | - |
Loading...
Clearance angle | N (0°) | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21011901 | Number of cutting edges | 4 | ISO application area K | K |
Insert design | Neutral | Manufacturer | SANDVIK COROMANT | Grade type | Carbide |
Suitable for which type of machining? | Roughing | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
work material
Geometry/cutting edge
Type recommendation
Customs tariff weight(kg)
Large insert/insert seat L/S
ISO application area M
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
Grade code
Insert shape
Insert type
Cutting width/pitch
Type
Filter by standard shipping days
Optional Attributes