Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | What type of machining is it suitable for? | All ISO application areas | ISO application K | Corner radius RE (mm) | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.77 € | 1 | Quote | Stainless Steel / Cast Iron | 0.03 | - | - | Finishing | M|K | K | 4.7 | 09 T3 | 1040 | - | 200-09 | CoroMill 200 - imperial version | M | - | - | ML | Hard metal | ||
18.77 € | 1 | Quote | Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H — first option | H | Finishing | S|H | - | 4.7 | 09 T3 | 1010 | - | 200-09 | CoroMill 200 - imperial version | - | - | S | PL | Hard metal | ||
18.08 € | 1 | Quote | Steel / Cast Iron | 0.003 | - | - | Finishing | P|K | K | 4.7 | 09 T3 | 1025 | P | 200-09 | CoroMill 200 - imperial version | - | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H | P | Finishing | P|M|N|S|H | - | 4.7 | 09 T3 | 1030 | P — first option | 200-09 | CoroMill 200 - imperial version | M | N | S | PL | Hard metal | ||
13.55 € | 1 | Quote | Cast Iron | 0.003 | - | - | Finishing | K | K | 5 | 10 T3 | H13A | - | 200-10 | CoroMill 200 - metric version | - | - | - | KL | Hard metal | ||
18.77 € | 1 | Quote | Stainless Steel / Cast Iron | 0.03 | - | - | Finishing | M|K | K | 5 | 10 T3 | 1040 | - | 200-10 | CoroMill 200 - metric version | M | - | - | ML | Hard metal | ||
18.62 € | 1 | Quote | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.003 | - | M | Finishing | M|S | - | 5 | 10 T3 | 2030 | - | 200-10 | CoroMill 200 - metric version | M — first option | - | S | ML | Hard metal | ||
18.62 € | 1 | Quote | Stainless Steel / Cast Iron | 0.003 | - | - | Finishing | M|K | K | 5 | 10 T3 | 2040 | - | 200-10 | CoroMill 200 - metric version | M | - | - | ML | Hard metal | ||
18.77 € | 1 | Quote | Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H — first option | H | Finishing | S|H | - | 5 | 10 T3 | 1010 | - | 200-10 | CoroMill 200 - metric version | - | - | S | PL | Hard metal | ||
18.08 € | 1 | Quote | Steel / Cast Iron | 0.003 | - | - | Finishing | P|K | K | 5 | 10 T3 | 1025 | P | 200-10 | CoroMill 200 - metric version | - | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.003 | - | P | Finishing | P|K | K | 5 | 10 T3 | 1030 | P — first option | 200-10 | CoroMill 200 - metric version | - | - | - | PL | Hard metal | ||
17.00 € | 1 | Quote | Cast Iron | 0.005 | - | - | Finishing | K | K | 6 | 12 04 | H13A | - | 200-12 | CoroMill 200 - metric version | - | - | - | KL | Hard metal | ||
23.46 € | 1 | Quote | Stainless Steel / Cast Iron | 0.005 | - | - | Finishing | M|K | K | 6 | 12 04 | 1040 | - | 200-12 | CoroMill 200 - metric version | M | - | - | ML | Hard metal | ||
23.23 € | 1 | Quote | Stainless Steel / Cast Iron | 0.005 | - | - | Finishing | M|K | K | 6 | 12 04 | 2040 | - | 200-12 | CoroMill 200 - metric version | M | - | - | ML | Hard metal | ||
23.46 € | 1 | Quote | Heat-resistant alloy, titanium alloy / High Hardness Material | 0.005 | H — first option | H | Finishing | S|H | - | 6 | 12 04 | 1010 | - | 200-12 | CoroMill 200 - metric version | - | - | S | PL | Hard metal | ||
22.54 € | 1 | Quote | Steel / Cast Iron | 0.005 | - | - | Finishing | P|K | K | 6 | 12 04 | 1025 | P | 200-12 | CoroMill 200 - metric version | - | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.005 | - | P | Finishing | P|K | K | 6 | 12 04 | 1030 | P — first option | 200-12 | CoroMill 200 - metric version | - | - | - | PL | Hard metal | ||
17.00 € | 1 | Quote | Steel / Cast Iron | 0.005 | - | - | Finishing | P|K | K | 6 | 12 04 | 530 | P | 200-12 | CoroMill 200 - metric version | - | - | - | PL | CERMET | ||
17.00 € | 1 | Quote | Cast Iron | 0.017 | - | - | Finishing | K | K | 6.35 | 13 04 | H13A | - | 200-13 | CoroMill 200 - imperial version | - | - | - | KL | Hard metal | ||
23.46 € | 1 | Quote | Stainless Steel / Cast Iron | 0.062 | - | - | Finishing | M|K | K | 6.35 | 13 04 | 1040 | - | 200-13 | CoroMill 200 - imperial version | M | - | - | ML | Hard metal | ||
23.23 € | 1 | Quote | Stainless Steel / Cast Iron | 0.006 | - | - | Finishing | M|K | K | 6.35 | 13 04 | 2030 | - | 200-13 | CoroMill 200 - imperial version | M | - | - | ML | Hard metal | ||
23.23 € | 1 | Quote | Stainless Steel / Cast Iron | 0.006 | - | - | Finishing | M|K | K | 6.35 | 13 04 | 2040 | - | 200-13 | CoroMill 200 - imperial version | M | - | - | ML | Hard metal | ||
23.46 € | 1 | Quote | Heat-resistant alloy, titanium alloy / High Hardness Material | 0.006 | H — first option | H | Finishing | S|H | - | 6.35 | 13 04 | 1010 | - | 200-13 | CoroMill 200 - imperial version | - | - | S | PL | Hard metal | ||
22.54 € | 1 | Quote | Steel / Cast Iron | 0.006 | - | - | Finishing | P|K | K | 6.35 | 13 04 | 1025 | P | 200-13 | CoroMill 200 - imperial version | - | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.006 | H | P | Finishing | P|M|N|S|H | - | 6.35 | 13 04 | 1030 | P — first option | 200-13 | CoroMill 200 - imperial version | M | N | S | PL | Hard metal | ||
24.69 € | 1 | Quote | Cast Iron | 0.013 | - | - | Finishing | K | K | 7.9 | 16 06 | H13A | - | 200-16 | CoroMill 200 - metric version | - | - | - | KL | Hard metal | ||
33.92 € | 1 | Quote | Stainless Steel / Cast Iron | 0.131 | - | - | Finishing | M|K | K | 7.9 | 16 06 | 1040 | - | 200-16 | CoroMill 200 - metric version | M | - | - | ML | Hard metal | ||
33.62 € | 1 | Quote | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.013 | - | M | Finishing | M|S | - | 7.9 | 16 06 | 2030 | - | 200-16 | CoroMill 200 - metric version | M — first option | - | S | ML | Hard metal | ||
33.62 € | 1 | Quote | Stainless Steel / Cast Iron | 0.013 | - | - | Finishing | M|K | K | 7.9 | 16 06 | 2040 | - | 200-16 | CoroMill 200 - metric version | M | - | - | ML | Hard metal | ||
32.62 € | 1 | Quote | Steel / Cast Iron | 0.013 | - | - | Finishing | P|K | K | 7.9 | 16 06 | 1025 | P | 200-16 | CoroMill 200 - metric version | - | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.013 | - | P | Finishing | P|K | K | 7.9 | 16 06 | 1030 | P — first option | 200-16 | CoroMill 200 - metric version | - | - | - | PL | Hard metal | ||
44.00 € | 1 | Quote | Stainless Steel / Cast Iron | 0.019 | - | - | Finishing | M|K | K | 9.5 | 19 06 | 2040 | - | 200-19 | CoroMill 200 - imperial version | M | - | - | ML | Hard metal | ||
42.69 € | 1 | Quote | Steel / Cast Iron | 0.019 | - | - | Finishing | P|K | K | 9.5 | 19 06 | 1025 | P | 200-19 | CoroMill 200 - imperial version | - | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.019 | H | P | Finishing | P|M|N|S|H | - | 9.5 | 19 06 | 1030 | P — first option | 200-19 | CoroMill 200 - imperial version | M | N | S | PL | Hard metal | ||
32.23 € | 1 | Quote | Cast Iron | 0.02 | - | - | Finishing | K | K | 10 | 20 06 | H13A | - | 200-20 | CoroMill 200 - metric version | - | - | - | KL | Hard metal | ||
44.00 € | 1 | Quote | Stainless Steel / Cast Iron | 0.02 | - | - | Finishing | M|K | K | 10 | 20 06 | 2040 | - | 200-20 | CoroMill 200 - metric version | M | - | - | ML | Hard metal | ||
42.69 € | 1 | Quote | Steel / Cast Iron | 0.02 | - | - | Finishing | P|K | K | 10 | 20 06 | 1025 | P | 200-20 | CoroMill 200 - metric version | - | - | - | PL | Hard metal | ||
15.46 € | 1 | Quote | Stainless Steel / Cast Iron | 0.003 | - | - | Medium machining | M|K | K | 4.7 | 09 T3 | 2030 | - | 200-09 | CoroMill 200 - imperial version | M | - | - | MM | Hard metal | ||
15.46 € | 1 | Quote | Stainless Steel / Cast Iron | 0.003 | - | - | Medium machining | M|K | K | 4.7 | 09 T3 | 2040 | - | 200-09 | CoroMill 200 - imperial version | M | - | - | MM | Hard metal | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H | - | Roughing | P|M|N|S|H | - | 4.7 | 09 T3 | 1030 | P | 200-09 | CoroMill 200 - imperial version | M | N | S | PH | Hard metal | ||
15.54 € | 1 | Quote | Steel / Cast Iron | 0.003 | - | - | Roughing | P|K | K | 4.7 | 09 T3 | 4220 | P | 200-09 | CoroMill 200 - imperial version | - | - | - | PH | Hard metal | ||
- | 1 | Quote | Steel | 0.003 | - | - | Roughing | P | - | 4.7 | 09 T3 | 4230 | P | 200-09 | CoroMill 200 - imperial version | - | - | - | PH | Hard metal | ||
- | 1 | Quote | Steel | 0.003 | - | - | Roughing | P | - | 4.7 | 09 T3 | 4240 | P | 200-09 | CoroMill 200 - imperial version | - | - | - | PH | Hard metal | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H | - | Medium machining | P|M|N|S|H | - | 4.7 | 09 T3 | 1030 | P | 200-09 | CoroMill 200 - imperial version | M | N | S | PM | Hard metal | ||
- | 1 | Quote | Steel | 0.003 | - | P | Medium machining | P | - | 4.7 | 09 T3 | 4230 | P — first option | 200-09 | CoroMill 200 - imperial version | - | - | - | PM | Hard metal | ||
15.77 € | 1 | Quote | Cast Iron | 0.003 | - | - | Roughing | K | K | 5 | 10 T3 | 3040 | - | 200-10 | CoroMill 200 - metric version | - | - | - | KH | Hard metal | ||
15.54 € | 1 | Quote | Cast Iron | 0.003 | - | K | Roughing | K | K — first option | 5 | 10 T3 | 3330 | - | 200-10 | CoroMill 200 - metric version | - | - | - | KH | Hard metal | ||
15.54 € | 1 | Quote | Cast Iron | 0.003 | - | - | Medium machining | K | K | 5 | 10 T3 | 1020 | - | 200-10 | CoroMill 200 - metric version | - | - | - | KM | Hard metal | ||
15.77 € | 1 | Quote | Cast Iron | 0.003 | - | - | Medium machining | K | K | 5 | 10 T3 | 3040 | - | 200-10 | CoroMill 200 - metric version | - | - | - | KM | Hard metal | ||
15.54 € | 1 | Quote | Cast Iron | 0.003 | - | K | Medium machining | K | K — first option | 5 | 10 T3 | 3330 | - | 200-10 | CoroMill 200 - metric version | - | - | - | KM | Hard metal | ||
15.54 € | 1 | Quote | Stainless Steel / Cast Iron | 0.03 | - | - | Medium machining | M|K | K | 5 | 10 T3 | 1040 | - | 200-10 | CoroMill 200 - metric version | M | - | - | MM | Hard metal | ||
15.46 € | 1 | Quote | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.003 | - | M | Medium machining | M|S | - | 5 | 10 T3 | 2030 | - | 200-10 | CoroMill 200 - metric version | M — first option | - | S | MM | Hard metal | ||
15.46 € | 1 | Quote | Stainless Steel / Cast Iron | 0.003 | - | - | Medium machining | M|K | K | 5 | 10 T3 | 2040 | - | 200-10 | CoroMill 200 - metric version | M | - | - | MM | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.003 | - | - | Roughing | P|K | K | 5 | 10 T3 | 1030 | P | 200-10 | CoroMill 200 - metric version | - | - | - | PH | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.003 | - | - | Roughing | P|K | K | 5 | 10 T3 | 4230 | P | 200-10 | CoroMill 200 - metric version | - | - | - | PH | Hard metal | ||
- | 1 | Quote | Steel | 0.003 | - | P | Roughing | P | - | 5 | 10 T3 | 4240 | P — first option | 200-10 | CoroMill 200 - metric version | - | - | - | PH | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.003 | - | - | Medium machining | P|K | K | 5 | 10 T3 | 1030 | P | 200-10 | CoroMill 200 - metric version | - | - | - | PM | Hard metal | ||
15.54 € | 1 | Quote | Steel / Cast Iron | 0.003 | - | - | Medium machining | P|K | K | 5 | 10 T3 | 4220 | P | 200-10 | CoroMill 200 - metric version | - | - | - | PM | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.003 | - | P | Medium machining | P|K | K | 5 | 10 T3 | 4230 | P — first option | 200-10 | CoroMill 200 - metric version | - | - | - | PM | Hard metal | ||
- | 1 | Quote | Steel | 0.003 | - | - | Medium machining | P | - | 5 | 10 T3 | 4240 | P | 200-10 | CoroMill 200 - metric version | - | - | - | PM | Hard metal |
Loading...
Clearance angle | C (7°) | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Number of cutting edges | 4 |
Insert design | Neutral | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
work material
Customs tariff — weight(kg)
ISO application H
Type recommendation
What type of machining is it suitable for?
All ISO application areas
ISO application K
Corner radius RE(mm)
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
Insert type
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Type
Optional Attributes