We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

SANDVIK CoroMill 415 Insert for Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
415N050206MM30H13A
415N050206MM30S30T
415N050206MM30S40T
415N050206MM301010
415N050206MM301030
415N050206MM301040
415N050206MM304240
415N070310MM30H13A
415N070310MM30S30T
415N070310MM30S40T
415N070310MM301010
415N070310MM301030
415N070310MM301040
415N070310MM304240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?work material Customs tariff — weight
(kg)
ISO application H Other designs All ISO application areas Corner radius RE
(mm)
Large insert / insert holder L/S Grade code ISO application P Insert shape Insert type ISO application M ISO application S

-

1 Quote Heat-resistant alloy, titanium alloy0-LE = 3.80 mmS0.605 02H13A-415-05415N - insert size 05 mm-S

-

1 Quote Stainless Steel / Heat-resistant alloy, titanium alloy0-LE = 3.80 mmM|S0.605 02S30T-415-05415N - insert size 05 mmMS

-

1 Quote Stainless Steel / Heat-resistant alloy, titanium alloy0-LE = 3.80 mmM|S0.605 02S40T-415-05415N - insert size 05 mmMS

-

1 Quote Steel / High Hardness Material0HLE = 3.80 mmP|H0.605 021010P415-05415N - insert size 05 mm--

-

1 Quote Steel0.001-LE = 3.80 mmP0.605 021030P415-05415N - insert size 05 mm--

-

1 Quote Stainless Steel0-LE = 3.80 mmM0.605 021040-415-05415N - insert size 05 mmM-

-

1 Quote Steel / Stainless Steel0-LE = 3.80 mmP-M0.605 024240P415-05415N - insert size 05 mmM-

-

1 Quote Heat-resistant alloy, titanium alloy0-LE = 5.00 mmS107 03H13A-415-07415N - insert size 07mm-S

-

1 Quote Stainless Steel / Heat-resistant alloy, titanium alloy0-LE = 5.00 mmM|S107 03S30T-415-07415N - insert size 07mmMS

-

1 Quote Stainless Steel / Heat-resistant alloy, titanium alloy0-LE = 5.00 mmM|S107 03S40T-415-07415N - insert size 07mmMS

-

1 Quote Steel / High Hardness Material0HLE = 5.00 mmP|H107 031010P415-07415N - insert size 07mm--

-

1 Quote Steel0.002-LE = 5.00 mmP107 031030P415-07415N - insert size 07mm--

-

1 Quote Stainless Steel0-LE = 5.00 mmM107 031040-415-07415N - insert size 07mmM-

-

1 Quote Steel / Stainless Steel0-LE = 5.00 mmP|M107 034240P415-07415N - insert size 07mmM-

Loading...

  1. 1

Basic information

Clearance angle P (11°) Customs tariff — weight per 1 Customs tariff — weight unit kg
What type of machining is it suitable for? Medium machining Customs tariff — item number 82090020 eClass-5.1 21011901
Number of cutting edges 4 Insert design Neutral Manufacturer SANDVIK Coromant
Geometry / cutting edge M30 Grade type Hard metal Customs tariff — country of origin DE

Additional Products in this Category

Tech Support