Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
170-00-200801E-PFHN 1130 |
170-00-200801E-PFLN 1130 |
170-00-200801E-PFMN 1130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | What type of machining is it suitable for? | Geometry / cutting edge | |
---|---|---|---|---|---|---|
- | 1 | Quote | Roughing | PFHN | ||
- | 1 | Quote | Finishing | PFLN | ||
- | 1 | Quote | Medium machining | PFMN |
Loading...
Clearance angle | N (0°) | work material | Steel | Customs tariff — weight(kg) | 0.028 |
---|---|---|---|---|---|
Type recommendation | P | Other designs | W1 = 8.00 mm / LE = 19.50 mm | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 | All ISO application areas | P |
Corner radius RE(mm) | 0.5 | eClass-5.1 | 21011901 | Number of cutting edges | 4 |
Large insert / insert holder L/S | Modulus 12 to 22 08 | Grade code | 1130 | ISO application P | P — first option |
Insert shape | 170* | Insert type | CoroMill 170 Edge Insert | Insert design | Neutral |
Manufacturer | SANDVIK Coromant | Grade type | Hard metal | Customs tariff — country of origin | DE |