We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

SANDVIK CoroMill S-60 Insert for Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HNEF090504KL1010
HNEF090504KL1020
HNEF090504KL3330
HNEF090504KLK20M
HNEF090508KM1010
HNEF090508KM1020
HNEF090508KM3330
HNEF090508KMK20M
HNEF090508KMK20W
HNEF090508LKW3330
HNEF090508RKW1010
HNEF090508RKW1020
HNEF090508RKW3330
HNMF090516KH1020
HNMF090516KH3330
HNMF090516KHK20W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Geometry/cutting edge Type recommendation Other designs Max. cutting depth
(mm)
Corner radius RE
(mm)
Grade code Insert shape ISO application area K Insert design Suitable for which type of machining?

-

1 Quote KL--60.41010HNEF* (60°)KNeutralFinishing

-

1 Quote KL--60.41020HNEF* (60°)KNeutralFinishing

-

1 Quote KLKBS = 1.60 mm90.43330HNMF* (60°)K - 1. SelectionLeft-handFinishing

-

1 Quote KL--60.4K20MHNEF* (60°)KNeutralFinishing

-

1 Quote KM--60.81010HNEF* (60°)KNeutralMedium machining

-

1 Quote KM--60.81020HNEF* (60°)KNeutralMedium machining

-

1 Quote KMKBS = 0.00 mm90.83330HNMF* (60°)K - 1. SelectionNeutralMedium machining

-

1 Quote KM--60.8K20MHNEF* (60°)KNeutralMedium machining

-

1 Quote KM--60.8K20WHNEF* (60°)KNeutralMedium machining

-

1 Quote KWKBS = 5.00 mm90.83330HNMF* (60°)K - 1. SelectionLeft-handFinishing

-

1 Quote KW - Wiper--60.81010HNEF* (60°)KRight-handWet and dry finishing under stable conditions

-

1 Quote KW - Wiper--60.81020HNEF* (60°)KRight-hand1. Selection in GGG

-

1 Quote KWKBS = 5.00 mm90.83330HNMF* (60°)K - 1. SelectionRight-handFinishing

-

1 Quote KH--61.61020HNMF* (60°)KNeutralRoughing

-

1 Quote KHKBS = 0.00 mm91.63330HNMF* (60°)K - 1. SelectionNeutralRoughing

-

1 Quote KH--61.6K20WHNMF* (60°)KNeutralRoughing

Loading...

  1. 1

Basic information

Clearance angle N (0°) work material Cast Iron Customs tariff goods number 82090020
Customs tariff weight(kg) 0.018 Customs tariff weight unit kg Large insert/insert seat L/S 09 05
All ISO application areas K eClass-5.1 21011901 Number of cutting edges 12
Insert type Double-Sided Insert with Bore and Geometry Manufacturer SANDVIK COROMANT Grade type Carbide
Customs tariff weight per 1 Customs tariff country of origin DE

Additional Products in this Category

Tech Support