Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Milling cutter diameter Dc (mm) | Groove width / angle | What type of machining is it suitable for? | Number of indexable inserts / cutters Zn | max. radial cutting depth ar | Max. cutting depth (mm) | Number of cutting edges | Insert shape | Geometry / cutting edge | Large insert / insert holder | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 0.005 | 17.7 | 10 threads/inch | Thread milling UN60° full profile | 6 | n/a | n/a | 6 | 327-09 | UNTHM | 9 | 9 | ||
- | 1 | Quote | 0.005 | 17.7 | 18 threads/inch | Thread milling UN60° full profile | 6 | n/a | n/a | 6 | 327-09 | UNTHM | 9 | 9 | ||
- | 1 | Quote | 0.005 | 17.7 | 20 threads/inch | Thread milling UN60° full profile | 6 | n/a | n/a | 6 | 327-09 | UNTHM | 9 | 9 | ||
- | 1 | Quote | 0.005 | 17.7 | 24 threads/inch | Thread milling UN60° full profile | 3 | n/a | n/a | 3 | 327-09 | UNTH | 9 | 9 | ||
- | 1 | Quote | 0.005 | 17.7 | 24 threads/inch | Thread milling UN60° full profile | 6 | n/a | n/a | 6 | 327-09 | UNTHM | 9 | 9 | ||
114.15 € | 1 | Quote | 0.002 | 11.7 | 11 threads/inch | Thread milling Whitworth 55° full profile | 3 | n/a | n/a | 3 | 327-06 | WHTH | 6 | 6 | ||
114.15 € | 1 | Quote | 0.002 | 11.7 | 14 threads/inch | Thread milling Whitworth 55° full profile | 3 | n/a | n/a | 3 | 327-06 | WHTH | 6 | 6 | ||
114.15 € | 1 | Quote | 0.002 | 11.7 | 19 threads/inch | Thread milling Whitworth 55° full profile | 3 | n/a | n/a | 3 | 327-06 | WHTH | 6 | 6 | ||
93.54 € | 1 | Quote | 0.002 | 11.7 | 1.00 - 2.00 | Thread milling part profile 60° | 3 | 1.2 | 1.2 | 3 | 327-06 | VMTH | 6 | 6 | ||
93.54 € | 1 | Quote | 0.002 | 11.7 | 2.50 - 3.00 | Thread milling part profile 60° | 3 | 1.7 | 1.7 | 3 | 327-06 | VMTH | 6 | 6 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 8 threads/inch | Thread milling UN60° full profile | 3 | n/a | n/a | 3 | 327-09 | UNTH | 9 | 9 | ||
181.54 € | 1 | Quote | 0.005 | 17.7 | 8 threads/inch | Thread milling UN60° full profile | 6 | n/a | n/a | 6 | 327-09 | UNTHM | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 10 threads/inch | Thread milling UN60° full profile | 3 | n/a | n/a | 3 | 327-09 | UNTH | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 11 threads/inch | Thread milling UN60° full profile | 3 | n/a | n/a | 3 | 327-09 | UNTH | 9 | 9 | ||
- | 1 | Quote | 0.005 | 17.7 | 11 threads/inch | Thread milling UN60° full profile | 6 | n/a | n/a | 6 | 327-09 | UNTHM | 9 | 9 | ||
118.15 € | 1 | Quote | 0.005 | 17.7 | 11 threads/inch | Thread milling Whitworth 55° full profile | 3 | n/a | n/a | 3 | 327-09 | WHTH | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 12 threads/inch | Thread milling UN60° full profile | 3 | n/a | n/a | 3 | 327-09 | UNTH | 9 | 9 | ||
181.54 € | 1 | Quote | 0.005 | 17.7 | 12 threads/inch | Thread milling UN60° full profile | 6 | n/a | n/a | 6 | 327-09 | UNTHM | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 14 threads/inch | Thread milling UN60° full profile | 3 | n/a | n/a | 3 | 327-09 | UNTH | 9 | 9 | ||
- | 1 | Quote | 0.005 | 17.7 | 14 threads/inch | Thread milling UN60° full profile | 6 | n/a | n/a | 6 | 327-09 | UNTHM | 9 | 9 | ||
118.15 € | 1 | Quote | 0.005 | 17.7 | 14 threads/inch | Thread milling Whitworth 55° full profile | 3 | n/a | n/a | 3 | 327-09 | WHTH | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 16 threads/inch | Thread milling UN60° full profile | 3 | n/a | n/a | 3 | 327-09 | UNTH | 9 | 9 | ||
- | 1 | Quote | 0.005 | 17.7 | 16 threads/inch | Thread milling UN60° full profile | 6 | n/a | n/a | 6 | 327-09 | UNTHM | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 18 threads/inch | Thread milling UN60° full profile | 3 | n/a | n/a | 3 | 327-09 | UNTH | 9 | 9 | ||
118.15 € | 1 | Quote | 0.005 | 17.7 | 19 threads/inch | Thread milling Whitworth 55° full profile | 3 | n/a | n/a | 3 | 327-09 | WHTH | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 20 threads/inch | Thread milling UN60° full profile | 3 | n/a | n/a | 3 | 327-09 | UNTH | 9 | 9 | ||
98.62 € | 1 | Quote | 0.006 | 17.7 | 1.00 - 2.00 | Thread milling part profile 60° | 3 | 1.2 | 1.2 | 3 | 327-09 | VMTH | 9 | 9 | ||
163.08 € | 1 | Quote | 0.005 | 17.7 | 1.00 - 2.00 | Thread milling part profile 60° | 3 | 1.2 | 1.2 | 6 | 327-09 | VMTHM | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 1.5 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-09 | MMTH | 9 | 9 | ||
181.54 € | 1 | Quote | 0.005 | 17.7 | 1.5 | Thread milling metric 60° full profile | 6 | n/a | n/a | 6 | 327-09 | MMTHM | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 2 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-09 | MMTH | 9 | 9 | ||
181.54 € | 1 | Quote | 0.005 | 17.7 | 2 | Thread milling metric 60° full profile | 6 | n/a | n/a | 6 | 327-09 | MMTHM | 9 | 9 | ||
98.62 € | 1 | Quote | 0.006 | 17.7 | 2.50 - 3.50 | Thread milling part profile 60° | 3 | 2.6 | 2.6 | 3 | 327-09 | VMTH | 9 | 9 | ||
167.69 € | 1 | Quote | 0.005 | 17.7 | 2.50 - 3.50 | Thread milling part profile 60° | 6 | 2.6 | 2.6 | 6 | 327-09 | VMTHM | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 3 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-09 | MMTH | 9 | 9 | ||
181.54 € | 1 | Quote | 0.005 | 17.7 | 3 | Thread milling metric 60° full profile | 6 | n/a | n/a | 6 | 327-09 | MMTHM | 9 | 9 | ||
109.38 € | 1 | Quote | 0.005 | 17.7 | 3.5 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-09 | MMTH | 9 | 9 | ||
181.54 € | 1 | Quote | 0.005 | 17.7 | 3.5 | Thread milling metric 60° full profile | 6 | n/a | n/a | 6 | 327-09 | MMTHM | 9 | 9 | ||
103.85 € | 1 | Quote | 0.01 | 21.7 | 1.00 - 2.00 | Thread milling part profile 60° | 3 | 1.2 | 1.2 | 3 | 327-12 | VMTH | 12 | 12 | ||
176.92 € | 1 | Quote | 0.009 | 21.7 | 1.00 - 2.00 | Thread milling part profile 60° | 6 | 1.2 | 1.2 | 6 | 327-12 | VMTH | 12 | 12 | ||
114.15 € | 1 | Quote | 0.01 | 21.7 | 1.5 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-12 | MMTH | 12 | 12 | ||
114.15 € | 1 | Quote | 0.01 | 21.7 | 1.75 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-12 | MMTH | 12 | 12 | ||
114.15 € | 1 | Quote | 0.01 | 21.7 | 2 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-12 | MMTH | 12 | 12 | ||
103.85 € | 1 | Quote | 0.009 | 21.7 | 2.50 - 4.50 | Thread milling part profile 60° | 3 | 2.6 | 2.6 | 3 | 327-12 | VMTH | 12 | 12 | ||
176.92 € | 1 | Quote | 0.01 | 21.7 | 2.50 - 4.50 | Thread milling part profile 60° | 6 | 2.6 | 2.6 | 6 | 327-12 | VMTH | 12 | 12 | ||
114.15 € | 1 | Quote | 0.01 | 21.7 | 3 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-12 | MMTH | 12 | 12 | ||
125.69 € | 1 | Quote | 0.01 | 21.7 | 3.5 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-12 | MMTH | 12 | 12 | ||
125.69 € | 1 | Quote | 0.001 | 21.7 | 4 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-12 | MMTH | 12 | 12 | ||
125.69 € | 1 | Quote | 0.009 | 21.7 | 4.5 | Thread milling metric 60° full profile | 3 | n/a | n/a | 3 | 327-12 | MMTH | 12 | 12 |
Loading...
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | All ISO application areas | P|M|K|N|S | ISO application K | K |
Corner radius RE(mm) | n/a | eClass-5.1 | 21011901 | Grade code | 1025 |
ISO application P | P | Milling application | Internal groove and thread milling cutter | Insert type | CoroMill 327 Insert for Thread Production |
ISO application M | M | Insert design | Right | ISO application N | N |
Milling cutter type | CoroMill 327, insert from 10 mm bore | Manufacturer | SANDVIK Coromant | ISO application S | S |
Grade type | Hard metal | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Customs tariff — weight(kg)
Milling cutter diameter Dc(mm)
Groove width / angle
What type of machining is it suitable for?
Number of indexable inserts / cutters Zn
max. radial cutting depth ar
Max. cutting depth(mm)
Number of cutting edges
Insert shape
Geometry / cutting edge
Large insert / insert holder
Insert holder or coupling size
Type
Optional Attributes