We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 25/9/2022 to 1:00 (CEST) 26/9/2022. We apologize for the inconvenience.

SANDVIK CoroMill 345 Insert for Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
345L1305MPM1030
345L1305MPM4230
345L1305MPM4240
345N13T5EMW8S40T
345N1305EKW8K20W
345N1305EKW83330
345N1305EPW84230
345N-13T5E-MW8 1030
345N-13T5E-MW8 2030
345N-13T5E-MW8 2040
345N-13T5E-MW8 S30T
345N-1305E-PW8 1030
345R13T5EML1030
345R13T5EML1040
345R13T5EML2030
345R13T5EML2040
345R13T5EMLS30T
345R13T5EMLS40T
345R13T5EMM1040
345R13T5EMM2030
345R13T5EMM2040
345R13T5EMMS30T
345R13T5EMMS40T
345R13T5MMM1030
345R13T5MMM1040
345R13T5MMM2030
345R13T5MMM2040
345R13T5MMMS30T
345R13T5MMMS40T
345R1305EKL1020
345R1305EKL3040
345R1305EKL3330
345R1305EKLH13A
345R1305EKLK20W
345R1305EKM1010
345R1305EKM1020
345R1305EKM3040
345R1305EKM3330
345R1305EKM530
345R1305MKH3330
345R1305MKL3330
345R1305MKM3330
345R1305MPH1030
345R-1305M-KL K20W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?work material Customs tariff — weight
(kg)
ISO application H Type recommendation What type of machining is it suitable for? All ISO application areas ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
Number of cutting edges Large insert / insert holder L/S Grade code ISO application P ISO application M Insert design Face chamfer / shoulder version ISO application S Geometry / cutting edge

-

1 Quote Steel / Cast Iron0.01--Medium machiningP|KK60.8813 051030P-Left--M-PM

-

1 Quote Steel / Cast Iron0.01--Medium machiningP|KK60.8813 054230P-Left--M-PM

-

1 Quote Steel / Cast Iron0.01--Medium machiningP|KK60.8813 054240P-Left--M-PM

-

1 Quote Stainless Steel0.01--FinishingM-81Rx2 + Lx213 T5S40T-MNeutralBS = 8.00-MW - Wiper

-

1 Quote Cast Iron0.093--FinishingKK6-Rx2 + Lx213 05K20W--NeutralBS = 8.00-KW - Wiper

-

1 Quote Cast Iron0.01-KFinishingKK — first option81Rx2 + Lx213 053330--NeutralBS = 8.00-KW - Wiper

-

1 Quote Steel / Cast Iron0.093--FinishingP|KK6-Rx2 + Lx213 054230P-NeutralBS = 8.00-PW - Wiper

-

1 Quote Steel / Stainless Steel0.01--FinishingP|M-81Rx2 + Lx213 T51030PMNeutralBS = 8.00-MW - Wiper

-

1 Quote Stainless Steel0.01--FinishingM-81Rx2 + Lx213 T52030-MNeutralBS = 8.00-MW - Wiper

-

1 Quote Stainless Steel0.01--FinishingM-81Rx2 + Lx213 T52040-MNeutralBS = 8.00-MW - Wiper

-

1 Quote Stainless Steel0.01--FinishingM-81Rx2 + Lx213 T5S30T-MNeutralBS = 8.00-MW - Wiper

-

1 Quote Steel / Cast Iron0.093--FinishingP|KK6-Rx2 + Lx213 051030P-NeutralBS = 8.00-PW - Wiper

-

1 Quote Steel / Stainless Steel0.01--FinishingP|M-80.8813 T51030PMRightBS = 2.00-E-ML

-

1 Quote Stainless Steel / Cast Iron0.009--FinishingM|KK60.8813 T51040-MRightBS = 2.00-E-ML

-

1 Quote Stainless Steel / Cast Iron0.009--FinishingM|KK60.8813 T52030-MRightBS = 2.00-E-ML

-

1 Quote Stainless Steel / Cast Iron0.009--FinishingM|KK60.8813 T52040PMRightBS = 2.00-E-ML

-

1 Quote Stainless Steel / Cast Iron0.009--FinishingM|KK60.8813 T5S30T-MRightBS = 2.00SE-ML

-

1 Quote Stainless Steel / Cast Iron0.009--FinishingM|KK60.8813 T5S40T-MRightBS = 2.00SE-ML

-

1 Quote Stainless Steel / Cast Iron0.009--Medium machiningM|KK60.8813 T51040-MRightBS = 2.00-E-MM

-

1 Quote Stainless Steel / Cast Iron0.009--Medium machiningM|KK60.8813 T52030-MRightBS = 2.00-E-MM

-

1 Quote Stainless Steel / Cast Iron0.009--Medium machiningM|KK60.8813 T52040PMRightBS = 2.00-E-MM

-

1 Quote Stainless Steel / Cast Iron0.009--Medium machiningM|KK60.8813 T5S30T-MRightBS = 2.00SE-MM

-

1 Quote Stainless Steel / Cast Iron0.009--Medium machiningM|KK60.8813 T5S40T-MRightBS = 2.00SE-MM

-

1 Quote Steel / Stainless Steel0.01--Medium machiningP|M-80.8813 T51030PMRightBS = 2.00-M-MM

-

1 Quote Stainless Steel0.01--Medium machiningM-80.8813 T51040-MRightBS = 2.00-M-MM

-

1 Quote Stainless Steel0.01--Medium machiningM-80.8813 T52030-MRightBS = 2.00-M-MM

-

1 Quote Steel / Stainless Steel0.01--Medium machiningP|M-80.8813 T52040PMRightBS = 2.00-M-MM

-

1 Quote Stainless Steel / Heat-resistant alloy, titanium alloy0.01--Medium machiningM|S-80.8813 T5S30T-MRightBS = 2.00SM-MM

-

1 Quote Stainless Steel / Heat-resistant alloy, titanium alloy0.01--Medium machiningM|S-80.8813 T5S40T-MRightBS = 2.00SM-MM

-

1 Quote Cast Iron0.093--FinishingKK60.8813 051020--Right--E-KL

-

1 Quote Cast Iron0.093--FinishingKK60.8813 053040--Right--E-KL

-

1 Quote Cast Iron0.01-KFinishingKK — first option80.8813 053330--RightBS = 2.00-E-KL

-

1 Quote Cast Iron0.093--FinishingKK60.8813 05H13A--Right--E-KL

-

1 Quote Cast Iron0.093--FinishingKK60.8813 05K20W--Right--E-KL

-

1 Quote High Hardness Material0.01H-Medium machiningH-80.8813 051010--RightBS = 2.00-E-KM

-

1 Quote Cast Iron0.01--Medium machiningKK80.8813 051020--RightBS = 2.00-E-KM

-

1 Quote Cast Iron0.01--Medium machiningKK80.8813 053040--RightBS = 2.00-E-KM

-

1 Quote Cast Iron0.01-KMedium machiningKK — first option80.8813 053330--RightBS = 2.00-E-KM

23.57 €

1 5 Days Steel / Stainless Steel / High Hardness Material0.01H-Medium machiningP|M|H-80.8813 05530PMRightBS = 2.00-E-KM

-

1 Quote Cast Iron0.01-KRoughingKK — first option80.8813 053330--RightBS = 2.00-M-KH

-

1 Quote Cast Iron0.01-KFinishingKK — first option80.8813 053330--RightBS = 2.00-M-KL

-

1 Quote Cast Iron0.01-KMedium machiningKK — first option80.8813 053330--RightBS = 2.00-M-KM

-

1 Quote Steel / Cast Iron0.093--RoughingP|KK60.8813 051030P-Right--M-PH

-

1 Quote Cast Iron0.01--FinishingKK60.8813 05K20W--Right--M-KL

Loading...

  1. 1

Basic information

Clearance angle N (0°) Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 82090020 eClass-5.1 21011901 Insert shape 345*
Insert type Double-sided screw insert with geometry Manufacturer SANDVIK Coromant Grade type Hard metal
Customs tariff — country of origin DE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support