Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.06 € | 1 | Quote | Cast Iron | - | Chamfered cutting edge | Finishing | K | K | 1.2 | - | 1 | CB50 | - | - | Left | - | - | KL | CBN | ||
184.15 € | 1 | Quote | Cast Iron | - | Chamfered cutting edge | Finishing | K | K | 1.2 | - | 1 | CB50 | - | - | Left | - | - | Wiper - KW | CBN | ||
153.46 € | 1 | Quote | Non-ferrous metal | - | Chamfered cutting edge | Finishing | N | - | 2 | - | 1 | CD10 | - | - | Right | N | - | NL | PKD | ||
184.15 € | 1 | Quote | Non-ferrous metal | - | Chamfered cutting edge | Finishing | N | - | 5 | - | 1 | CD10 | - | - | Right | N | - | NL | PKD | ||
153.46 € | 1 | Quote | Non-ferrous metal | - | Chamfered cutting edge | Finishing | N | - | 2 | - | 1 | CD10 | - | - | Right | N | - | NL | PKD | ||
184.15 € | 1 | Quote | Non-ferrous metal | - | Chamfered cutting edge | Finishing | N | - | 5 | - | 1 | CD10 | - | - | Right | N | - | NL | PKD | ||
153.46 € | 1 | Quote | Non-ferrous metal | - | Chamfered cutting edge | Finishing | N | - | 2 | - | 1 | CD10 | - | - | Right | N | - | NL | PKD | ||
184.15 € | 1 | Quote | Non-ferrous metal | - | Chamfered cutting edge | Finishing | N | - | 5 | - | 1 | CD10 | - | - | Right | N | - | NL | PKD | ||
230.92 € | 1 | Quote | Non-ferrous metal | - | Chamfered cutting edge | Finishing | N | - | 2 | - | 1 | CD10 | - | - | Right | N | - | Wiper - NW | PKD | ||
230.92 € | 1 | Quote | Non-ferrous metal | - | Chamfered cutting edge | Finishing | N | - | 2 | - | 1 | CD10 | - | - | Right | N | - | Wiper - NW | PKD | ||
230.92 € | 1 | Quote | Non-ferrous metal | - | Chamfered cutting edge | Finishing | N | - | 2 | - | 1 | CD10 | - | - | Right | N | - | Wiper - NW | PKD | ||
123.06 € | 1 | Quote | Cast Iron | - | Chamfered cutting edge | Finishing | K | K | 1.2 | - | 1 | CB50 | - | - | Right | - | - | KL | CBN | ||
184.15 € | 1 | Quote | Cast Iron | - | Chamfered cutting edge | Finishing | K | K | 1.2 | - | 1 | CB50 | - | - | Right | - | - | Wiper - KW | CBN | ||
47.23 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | - | Finishing | K|N|S | K | 2 | 0.4 | 2 | 1020 | - | - | Right | N | S | Wiper - KTW | Hard metal | ||
29.69 € | 1 | Quote | Non-ferrous metal | - | - | Finishing | N | - | 10 | 0.4 | 2 | H10 | - | - | Right | N | - | NL | Hard metal | ||
34.15 € | 1 | Quote | Non-ferrous metal | - | - | Finishing | N | - | 2 | 0.4 | 2 | H10 | - | - | Right | N | - | Wiper - NW | Hard metal | ||
49.33 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | - | - | Finishing | P|M|K|S | K | 2 | 0.4 | 2 | 1030 | P | M | Right | - | S | Wiper - PTW | Hard metal | ||
47.23 € | 1 | Quote | Steel | - | - | Finishing | P | - | LE = 11.00 | 0.4 | 2 | 1130 | P | - | Right | - | - | Wiper - PTW | Hard metal | ||
32.77 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | - | Finishing | K|N|S | K | 10 | 0.8 | 2 | 1020 | - | - | Right | N | S | KL | Hard metal | ||
47.23 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | - | Finishing | K|N|S | K | 2 | 0.8 | 2 | 1020 | - | - | Right | N | S | Wiper - KW | Hard metal | ||
34.21 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | - | - | Finishing | P|M|K|S | K | 10 | 0.8 | 2 | 1030 | P | M | Right | - | S | PL | Hard metal | ||
32.77 € | 1 | Quote | Steel | - | - | Finishing | P | - | LE = 11.00 | 0.8 | 2 | 1130 | P | - | Right | - | - | PL | Hard metal | ||
181.23 € | 1 | Quote | Cast Iron | K | Chamfered cutting edge | Medium machining | K | K — first option | 2 | 0.8 | 2 | CB50 | - | - | Right | - | - | KM | CBN | ||
184.15 € | 1 | Quote | Cast Iron | K | Chamfered cutting edge | Finishing | K | K — first option | 2 | 0.8 | 1 | CB50 | - | - | Right | - | - | Wiper - KW | CBN | ||
49.33 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | - | - | Finishing | P|M|K|S | K | 2 | 0.8 | 2 | 1030 | P | M | Right | - | S | Wiper - PW | Hard metal | ||
47.23 € | 1 | Quote | Steel | - | - | Finishing | P | - | LE = 11.00 | 0.8 | 2 | 1130 | P | - | Right | - | - | Wiper - PW | Hard metal |
Loading...
Customs tariff — weight(kg) | 0.005 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Large insert / insert holder L/S | 11 05 |
Insert shape | 590* | Insert type | Inserts with gearing | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
work material
Type recommendation
Other designs
What type of machining is it suitable for?
All ISO application areas
ISO application K
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Grade code
ISO application P
ISO application M
Insert design
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Type
Optional Attributes