Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A31610UM40003715G1030 |
A31610UM40003732G1030 |
A31616UM40006247G1030 |
A31620UM40007563G1030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (D) (φ) | Effective cutting edge length (Ad) (mm) | Shank diameter (d) (mm) | Customs tariff goods number | Customs tariff weight (kg) | Corner radius RE (mm) | Insert seat or coupling size | Insert shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 9.52 | 1.58 | 9.3 | 82077010 | 0.001 | 1.58 | E10 | 316-E10 | ||
- | 1 | Quote | 9.52 | 3.18 | 9.3 | 82077010 | 0.001 | 3.18 | E10 | 316-E10 | ||
- | 1 | Quote | 15.88 | 4.78 | 15.5 | 82077010 | 0.001 | 4.78 | E16 | 316-E16 | ||
- | 1 | Quote | 19.05 | 6.35 | 18.5 | 82090020 | 0.12 | 6.35 | E20 | 316-E20 |
Loading...
Effective rows of blade | 4 | Geometry/cutting edge | UM | Customs tariff weight unit | kg |
---|---|---|---|---|---|
ISO application area M | M | Cutting tool: Mount type | Screw thread | All ISO application areas | P|M|K|S |
eClass-5.1 | 21011901 | Coolant | No | ISO application area P | P |
Grade code | 1030 | Milling application | Profile Milling Tool | Insert type | End Mill for Corner Radii - Imperial |
ISO application area K | K | Cutter type | CoroMill 316, Interchangeable Cutting Heads with Coupling | Manufacturer | SANDVIK COROMANT |
Grade type | Carbide | Suitable for which type of machining? | Production of a chamfer - cannot be ramped | ISO application area S | S |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |