SANDVIK HSK to CoroChuck 970 (970HA1020115)

SANDVIK HSK to CoroChuck 970 970HA1020115

Product Details:

Manufacturer part number: 970HA1020115

Brand: SANDVIK

Price: 1,644.23

Delivery time: 5 Days


Technical Data:

Other designs: BD1 = 34.00/BD2 = 34.60

Customs tariff weight: 2.44 kg

Tool-side mount/coupling size: ER20

Total length l1 / l21: 114.6 mm

Holder: L dimension: LB1 = 40.30/LB2 = 85.70


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

970HA1020115

Part Number
970HA1020115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,644.23 €

1 5 Days BD1 = 34.00/BD2 = 34.602.44ER20114.6LB1 = 40.30/LB2 = 85.70HSK 100

Loading...

  1. 1

Basic information

Coolant Yes - through center Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type Tapping chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK HSK to CoroChuck 970, part number 970HA1020115.
You can find the detail information about specifications and dimensions on part number 970HA1020115.

Variation of this product

Part Number
970HA0625128
970HA06Q20108
970HA06Q25128
970HA1025134
970HA1040164
970HA10Q20115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,651.54 €

1 5 Days BD1 = 42.00/BD2 = 44.001.46ER25127.8LB1 = 42.10/LB2 = 101.50HSK 63

1,802.08 €

1 5 Days TRMAX = M12/BD1 = 33.70 mm/BD2 = 34.60 mm/RPMX = 8000.00 mm1ER20LF = 95.10LB1 = 40.30/LB2 = 82.20/LB3 = 108.10HSK 63

1,981.85 €

1 5 Days TRMAX = M20/BD1 = 42.00 mm/BD2 = 44.00 mm/RPMX = 8000.00 mm1.4ER25LF = 114.00LB1 = 42.10/LB2 = 101.50/LB3 = 127.50HSK 63

1,807.92 €

1 5 Days BD1 = 42.00/BD2 = 44.002.83ER25134LB1 = 42.10/LB 2 = 105.00HSK 100

3,075.08 €

1 5 Days BD1 = 63.00/BD2 = 100.004.2ER40163.4LB1 = 134.40/LB2 = 163.40HSK 100

1,973.08 €

1 5 Days TRMAX = M12/BD1 = 33.70 mm/BD2 = 34.60 mm/RPMX = 8000.00 mm2.4ER20LF = 101.60LB1 = 40.30/LB2 = 85.70/LB3 = 114.60HSK 100

Tech Support