Manufacturer part number: AA3B104031060
Brand: SANDVIK
Price: 181.23 €
Delivery time: 5 Days
Customs tariff weight: 1.85 kg
Tool-side mount/coupling size: ø 31.75 mm
Total length l1 / l21: 59.9948 mm
Holder: L dimension: 59.9948
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AA3B104031060
Part Number
|
---|
AA3B104031060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | |
---|---|---|---|---|---|---|---|---|
181.23 € | 1 | 5 Days | 1.85 | ø 31.75 mm | 59.9948 | 59.9948 |
Loading...
Coolant | Yes - through center and flange | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Machine-side mount/coupling size | Steep-Angle Taper 40 - CAT-V |
Type | One-Piece Tool Holder | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK CAT-V to Side and Face Mill Arbor Adaptor, part number AA3B104031060.
You can find the detail information about specifications and dimensions on part number AA3B104031060.
Part Number |
---|
AA3B104025055 |
AA3B104038060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension |
---|---|---|---|---|---|---|---|---|
181.23 € | 1 | 5 Days | 1.58 | ø 25.40 mm | 54.991 | 49.9872 | ||
181.23 € | 1 | 5 Days | 1.32 | ø 38.10 mm | 59.9948 | 59.9948 |