SANDVIK CAT-V to CoroChuck 930 (930V40P12103)

SANDVIK CAT-V to CoroChuck 930 930V40P12103

Product Details:

Manufacturer part number: 930V40P12103

Brand: SANDVIK

Price: 1,128.31

Delivery time: 5 Days


Technical Data:

Other designs: BD2 = 40.00 mm

Customs tariff weight: 1.15 kg

Tool-side mount/coupling size: ø 12.00 mm

Total length l1 / l21: 103 mm

Holder: L dimension: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

930V40P12103

Part Number
930V40P12103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size Machining type Multi-task tool Heavy-duty machining

1,128.31 €

1 5 Days BD2 = 40.00 mm1.15ø 12.00 mm103-Steep-Angle Taper 40 - CAT-VFinishing to pre-finishingYes-

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type High-precision expansion chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK CAT-V to CoroChuck 930, part number 930V40P12103.
You can find the detail information about specifications and dimensions on part number 930V40P12103.

Variation of this product

Part Number
930V40HD20082
930V40HD25101
930V40P12138
930V40P12188
930V40P20145
930V40S12080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size Machining type Multi-task tool Heavy-duty machining

901.77 €

1 5 Days BD2 = 55.00 mm1.85ø 20.00 mm82-Steep-Angle Taper 40 - CAT-VRoughing to heavy-duty roughingYesYes

947.08 €

1 5 Days BD2 = 65.00 mm2.61ø 25.00 mm101-Steep-Angle Taper 40 - CAT-VRoughing to heavy-duty roughingYesYes

1,183.85 €

1 5 Days BD2 = 40.00 mm1.25ø 12.00 mm138-Steep-Angle Taper 40 - CAT-VFinishing to pre-finishingYes-

1,297.85 €

1 5 Days BD2 = 26.00 mm1.5ø 12.00 mm188-Steep-Angle Taper 40 - CAT-VFinishing to pre-finishingYes-

1,183.85 €

1 5 Days BD2 = 42.00 mm1.64ø 20.00 mm145-Steep-Angle Taper 40 - CAT-VFinishing to pre-finishingYes-

901.77 €

1 5 Days BD2 = 32.00 mm1.32ø 12.00 mm80-Steep-Angle Taper 40 - CAT-VPre-finishing to roughingYes-

Tech Support