SANDVIK MAS-BT 403 to CoroChuck 930 (930B40P12145)

SANDVIK MAS-BT 403 to CoroChuck 930 930B40P12145

Product Details:

Manufacturer part number: 930B40P12145

Brand: SANDVIK

Price: 1,183.85

Delivery time: 5 Days


Technical Data:

Coolant: Yes - through center and flange

Other designs: BD2 = 40.00 mm

Customs tariff weight: 1.4 kg

Tool-side mount/coupling size: ø 12.00 mm

Total length l1 / l21: 145 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

930B40P12145

Part Number
930B40P12145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coolant Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size Machining type Multi-task tool Heavy-duty machining

1,183.85 €

1 5 Days Yes - through center and flangeBD2 = 40.00 mm1.4ø 12.00 mm145-Steep-Angle Taper 40 - MAS-BT 403Finishing to pre-finishingYes-

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Type High-precision expansion chuck Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK MAS-BT 403 to CoroChuck 930, part number 930B40P12145.
You can find the detail information about specifications and dimensions on part number 930B40P12145.

Variation of this product

Part Number
930B30P12188
930B30S12085A
930B30S20094A
930B40P12195
930B40P20153
930B40S12085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coolant Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size Machining type Multi-task tool Heavy-duty machining

1,167.77 €

1 5 Days Yes - through centerBD2 = 26.00 mm1.03ø 12.00 mm188-Steep-Angle Taper 30 - MAS-BT 403Finishing to pre-finishingYes-

812.62 €

1 5 Days Yes - through centerBD2 = 32.00 mm/BHTA = 10°0.9ø 12.00 mm85-Steep-Angle Taper 30 - MAS-BT 403---

812.62 €

1 5 Days Yes - through centerBD2 = 42.00 mm/BHTA = 7°1.08ø 20.00 mm94-Steep-Angle Taper 30 - MAS-BT 403---

1,297.85 €

1 5 Days Yes - through center and flangeBD2 = 26.00 mm1.65ø 12.00 mm195-Steep-Angle Taper 40 - MAS-BT 403Finishing to pre-finishingYes-

1,240.85 €

1 5 Days Yes - through center and flangeBD2 = 42.00 mm1.8ø 20.00 mm153-Steep-Angle Taper 40 - MAS-BT 403Finishing to pre-finishingYes-

901.77 €

1 5 Days Yes - through center and flangeBD2 = 32.00 mm1.44ø 12.00 mm85-Steep-Angle Taper 40 - MAS-BT 403Pre-finishing to roughingYes-

Tech Support