SANDVIK MAS-BT 403 to CoroChuck 970 (970B5020125)

SANDVIK MAS-BT 403 to CoroChuck 970 970B5020125

Product Details:

Manufacturer part number: 970B5020125

Brand: SANDVIK

Price: 1,821.08

Delivery time: 5 Days


Technical Data:

Other designs: BD1 = 34.00/BD2 = 34.60

Customs tariff weight: 3.98 kg

Tool-side mount/coupling size: ER20

Total length l1 / l21: 125 mm

Holder: L dimension: LB1 = 40.30 - LB2 = 87.20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

970B5020125

Part Number
970B5020125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,821.08 €

1 5 Days BD1 = 34.00/BD2 = 34.603.98ER20125LB1 = 40.30 - LB2 = 87.20Steep-Angle Taper 50 - MAS-BT 403

Loading...

  1. 1

Basic information

Coolant Yes - through center Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type Tapping chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK MAS-BT 403 to CoroChuck 970, part number 970B5020125.
You can find the detail information about specifications and dimensions on part number 970B5020125.

Variation of this product

Part Number
970B3020105
970B3025125
970B4020110
970B4025130
970B5025145
970B5040174
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,357.77 €

1 5 Days BD1 = 34.00/BD2 = 34.600.81ER20105LB1 = 40.30 - LB2 = 83.20Steep-Angle Taper 30 - MAS-BT 403

1,435.23 €

1 5 Days BD1 = 42.00/BD2 = 44.001.2ER25124LB1 = 42.10 - LB2 = 102.60Steep-Angle Taper 30 - MAS-BT 403

1,509.77 €

1 5 Days BD1 = 34.00/BD2 = 34.601.4ER20110LB1 = 40.30 - LB2 = 83.20Steep-Angle Taper 40 - MAS-BT 403

1,661.77 €

1 5 Days BD1 = 42.00/BD2 = 44.001.78ER25130LB1 = 42.10 - LB2 = 102.60Steep-Angle Taper 40 - MAS-BT 403

2,008.15 €

1 5 Days BD1 = 42.00/BD2 = 44.004.38ER25145LB1 = 42.10 - LB2 = 106.60Steep-Angle Taper 50 - MAS-BT 403

2,299.00 €

1 5 Days BD1 = 63.00/BD2 = 100.005.66ER40174LB1 = 136.00 - LB2 = 174.00Steep-Angle Taper 50 - MAS-BT 403

Tech Support