Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C6-391.19Y-12 080 |
C6-391.19Y-16 085 |
C6-391.19Y-20 085 |
C6-391.19Y-25 090 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length l1 / l21 | Customs tariff weight (kg) | Tool-side mount/coupling size | |
---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 80 | 1 | ø 12.00 mm | ||
- | 1 | 5 Days | 85 | 1.1 | ø 16.00 mm | ||
- | 1 | 5 Days | 85 | 1.2 | ø 20.00 mm | ||
- | 1 | 5 Days | 90 | 1.5 | ø 25.00 mm |
Loading...
Coolant | Yes - through center | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021105 | Machine-side mount/coupling size | Coromant Capto C6 |
Type | Shrink Fit Chuck with iLock | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |