Manufacturer part number: A392645XL5040075
Brand: SANDVIK
Price: 885.69 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A392645XL5040075
Cutting Direction | Neutral | Overall Length L1 | 75.0062 | Cooling lubricant | Yes - through center and flange |
---|---|---|---|---|---|
Customs tariff weight(kg) | 3.38 | Machine-side holder size / Coupling size | Steep taper 40 - CAT-V flange | Customs tariff weight unit | kg |
Tool-side holder size/ Coupling size | ø 40.01 mm | eClass-5.1 | 21021104 | Type | Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 82075050 |
Customs tariff country of origin | DE |
This page is SANDVIK CAT-V to CoroBore XL Adaptor, part number A392645XL5040075.
You can find the detail information about specifications and dimensions on part number A392645XL5040075.