SANDVIK Cylindrical Shank to CoroTurn SL Quick Change Damped Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5703C1001100
5703C1001500
5703C1001560CR
5703C1001760CR
5703C1201900R
5703C1302000R
5703C1402200R
5703C1502400R
5703C1602600R
5703C1802800R
5703C2003200R
5703C2203450R
5703C2504000R
5703C801200
5703C801240CR
5703C801400CR
5703C80880
A5703CD4833
A5703CD4845
A5703CD6444
A5703CD6460
A5703CD8075R
A5703CD9695R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Overall Length L1 Shank diameter Customs tariff — weight
(kg)
Other designs Bracket: F dimension Groove for EasyFix clamping system Customs tariff — item number Bracket: L dimension Type

8,463.76 €

1 5 Days 120Neutral110080 | 10063.1-67No84669360VariableBoring bar

14,195.93 €

1 5 Days 120Neutral150080 | 10086.6-67No84669360VariableBoring bar

81,434.00 €

1 Quote 120Neutral156080 | 100101.7-67No84669360VariableBoring bar

114,144.69 €

1 Quote 120Neutral176080 | 100129.1-67No84669360VariableBoring bar

29,053.92 €

1 5 Days 140Right-hand190080 | 120133.7-75No84669360VariableBoring bar

33,510.16 €

1 5 Days -Right-hand200080 | 130155BD1 = 130.00 mm / LB1 = 1255.00 mm / OHX = 1255.00 mmWF = 25.00-84661038OHN = 865.00Vibration-damped boring bar

-

1 5 Days -Right-hand220080 | 140183BD1 = 140.00 mm / LB1 = 1355.00 mm / OHX = 1355.00 mmWF = 30.00-84661038OHN = 935.00Vibration-damped boring bar

45,396.84 €

1 5 Days 170Right-hand240080 | 150252.4-90No84669360VariableBoring bar

51,340.92 €

1 5 Days -Right-hand260080 | 160278BD1 = 160.00 mm / LB1 = 1555.00 mm / OHX = 1555.00 mmWF = 40.00-84661038OHN = 1075.00Vibration-damped boring bar

-

1 5 Days -Right-hand280080 | 180343BD1 = 180.00 mm / LB1 = 1755.00 mm / OHX = 1755.00 mmWF = 50.00-84661038OHN = 1215.00Vibration-damped boring bar

75,114.31 €

1 5 Days 220Right-hand320080 | 200603.9-115No84669360VariableBoring bar

-

1 5 Days -Right-hand345080 | 220546BD1 = 19.50 mm / BHTA = 2°WF = 70.00-84669360OHN = 1495.00Vibration-damped boring bar

109,289.46 €

1 5 Days 275Right-hand400080 | 250980.1-140No84669360VariableBoring bar

11,223.15 €

1 5 Days 100Neutral12008043.4-n/aNo84669360VariableBoring bar

59,877.78 €

1 5 Days 100Neutral12408050.4-55No84669360VariableBoring bar

84,115.93 €

1 5 Days 100Neutral14008063-55No84669360VariableBoring bar

6,765.46 €

1 5 Days 100Neutral8808031.3n/sn/aNo84669360VariableBoring bar

6,765.46 €

1 5 Days 99.9998Neutral-76.2 | 8027.9-54.99 - 73.99-8466936033Boring bar

11,223.15 €

1 5 Days 99.9998Neutral-76.2 | 8037.9-54.99 - 73.99-8466936045Boring bar

8,463.77 €

1 5 Days 119.9896Neutral-11.6 | 8066.3-67.01 - 88.01-8466936044Boring bar

14,195.93 €

1 5 Days 99.9998Neutral-11.6 | 8091-67.01 - 88.01-8466936060Boring bar

-

1 5 Days 139.7Right-hand-80 | 127155-72.01 - 94.01-8466936075Boring bar

45,396.85 €

1 5 Days 172.72Right-hand-80 | 152.4263-89.99 - 108.99-8466936095Boring bar

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg eClass-5.1 21021105
Coolant Yes External or internal machining Internal machining Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

Tech Support