SANDVIK Coromant Capto to Fine Boring Head Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C439137A12055B
C539137A12048B
C539137A16070A
C539137A20085A
C539137B12070B
C639137A16075A
C639137A20085A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L1 Holder: L-dimension Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max

1,245.23 €

1 Quote 55310.69Coromant Capto C4ø 12.00 mmø 3.00 - 26.00 mm

1,313.92 €

1 Quote 48240.77Coromant Capto C5ø 12.00 mmø 3.00 - 26.00 mm

1,313.92 €

1 Quote 70111.4Coromant Capto C5ø 16.00 mmø 3.00 - 32.00 mm

1,313.92 €

1 Quote 85132.6Coromant Capto C5ø 20.00 mmø 3.00 - 36.00 mm

1,683.69 €

1 Quote 70461.06Coromant Capto C5ø 12.00 mmø 3.00 - 26.00 mm

1,382.62 €

1 Quote 75161.6Coromant Capto C6ø 16.00 mmø 3.00 - 32.00 mm

1,382.62 €

1 Quote 85132.8Coromant Capto C6ø 20.00 mmø 3.00 - 36.00 mm

Loading...

  1. 1

Basic information

Minimum Machining Diameter 3 Cutting Direction Neutral Processing type Finishing - bore tolerance IT6
Cooling lubricant Yes Customs tariff weight unit kg eClass-5.1 21021105
Type Fine boring head Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 84669360 Customs tariff country of origin DE

Tech Support