Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Machine chuck / socket size | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12.00 / 22.90 | 100 | 1 | 3.8 | 0.14 | - | Straight shank | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 3.80 mm | 16 | ||
- | 1 | 5 Days | 12.00 / 23.40 | 100 | 1 | 5.5 | 0.116 | - | Straight shank | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | 16 | ||
- | 1 | 5 Days | 12.00 / 20.10 | 100 | 1 | 6.8 | 0.107 | - | Straight shank | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 6.80 mm | 16 | ||
- | 1 | 5 Days | 12.00 / 16.20 | 100 | 1 | 7.7 | 0.104 | - | Straight shank | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 7.70 mm | 16 | ||
- | 1 | 5 Days | 12.00 / 23.40 | 30 | 1 | 5.5 | 0.029 | E16 | EH interface | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | E16 | ||
- | 1 | 5 Days | 20.50 / 31.90 | 110 | 3 | 5.5 | 0.232 | - | Straight shank | Narrow, straight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | 20 | ||
- | 1 | 5 Days | 20.50 / 36.90 | 30 | 3 | 5.5 | 0.07 | E20 | EH interface | Narrow, straight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | E20 | ||
- | 1 | 5 Days | 25.50 / 39.50 | 120 | 4 | 3.8 | 0.518 | - | Straight shank | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 3.80 mm | 25 | ||
- | 1 | 5 Days | 25.50 / 36.90 | 120 | 4 | 5.5 | 0.412 | - | Straight shank | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | 25 | ||
- | 1 | 5 Days | 25.50 / 33.60 | 120 | 4 | 6.8 | 0.325 | - | Straight shank | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 6.80 mm | 25 | ||
- | 1 | 5 Days | 25.50 / 29.70 | 120 | 3 | 7.7 | 0.409 | - | Straight shank | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 7.70 mm | 25 | ||
- | 1 | 5 Days | 25.50 / 36.90 | 35 | 4 | 5.5 | 0.131 | E25 | EH interface | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | E25 | ||
- | 1 | 5 Days | 40.50 / 51.90 | 70 | 5 | 5.5 | 0.673 | - | Coromant Capto | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | C4 | ||
- | 1 | 5 Days | 50.50 / 61.90 | 75 | 6 | 5.5 | 1.181 | - | Coromant Capto | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | C5 | ||
- | 1 | 5 Days | 63.50 / 74.90 | 80 | 7 | 5.5 | 2.051 | - | Coromant Capto | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | C6 | ||
- | 1 | 5 Days | 25.91 / 39.90 | 61.77 | 1 | 3.81 | 0.097 | - | Weldon chuck | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 3.81 mm | 15.875 | ||
- | 1 | 5 Days | 25.91 / 37.31 | 60.25 | 1 | 5.461 | 0.083 | - | Weldon chuck | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 5.46 mm | 15.875 | ||
- | 1 | 5 Days | 25.91 / 33.99 | 59.08 | 1 | 6.807 | 0.084 | - | Weldon chuck | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 6.81 mm | 15.875 | ||
- | 1 | 5 Days | 25.91 / 30.10 | 29.06 | 1 | 7.722 | 0.083 | - | Weldon chuck | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 7.72 mm | 15.875 | ||
- | 1 | 5 Days | 19.56 / 30.96 | 53.26 | 3 | 5.461 | 0.157 | - | Weldon chuck | Narrow, straight pitch | CoroMill 495-09 - for cutting depths up to 5.46 mm | 19.05 | ||
- | 1 | 5 Days | 13.21 / 27.20 | 44.5 | 4 | 3.81 | 0.384 | - | Weldon chuck | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 3.81 mm | 25.4 | ||
- | 1 | 5 Days | 13.21 / 24.61 | 42.95 | 4 | 5.461 | 0.329 | - | Weldon chuck | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 5.46 mm | 25.4 | ||
- | 1 | 5 Days | 13.21 / 21.29 | 41.78 | 4 | 6.807 | 0.284 | - | Weldon chuck | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 6.81 mm | 25.4 | ||
- | 1 | 5 Days | 13.21 / 17.42 | 41.05 | 3 | 7.722 | 0.325 | - | Weldon chuck | Extra tight pitch | CoroMill 495-09 - for cutting depths up to 7.72 mm | 25.4 |
Loading...
Coolant | Yes — through the center | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82077010 | eClass-5.1 | 21010503 | Milling application | 75° - 30° chamfer milling cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 9 |
Configure
Basic Attributes
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Machine chuck / socket size
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter type
Milling cutter tool: Chuck size D mm(mm)
Type
Filter by standard shipping days
Optional Attributes