Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Customs tariff — weight (kg) | Customs tariff — item number | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 152 | 6 | 4.9 | 84661020 | Arbor chuck | Narrow differential pitch | 38 | ||
- | 1 | 5 Days | 152 | 8 | 4.9 | 84661020 | Arbor chuck | Extra narrow straight pitch | 38 | ||
- | 1 | 5 Days | 160 | 6 | 4.8 | 84661038 | CIS arbor | Narrow differential pitch | 38 | ||
- | 1 | 5 Days | 160 | 8 | 4.8 | 84661038 | CIS arbor | Extra narrow straight pitch | 38 | ||
- | 1 | 5 Days | 200 | 8 | 4.72 | 84661020 | CIS arbor | Narrow differential pitch | 47 | ||
- | 1 | 5 Days | 200 | 10 | 4.83 | 84661020 | CIS arbor | Extra narrow straight pitch | 47 | ||
- | 1 | 5 Days | 203.2 | 8 | 4.761 | 84661038 | Arbor chuck | Narrow differential pitch | 63.5 | ||
- | 1 | 5 Days | 203 | 10 | 4.723 | 84661038 | Arbor chuck | Extra narrow straight pitch | 63.5 | ||
- | 1 | 5 Days | 250 | 10 | 4.8 | 84661038 | CIS arbor | Narrow differential pitch | 47.62 | ||
- | 1 | 5 Days | 250 | 12 | 5 | 84661038 | CIS arbor | Extra narrow straight pitch | 47.62 | ||
- | 1 | 5 Days | 254 | 10 | 5.07 | 84661038 | Arbor chuck | Narrow differential pitch | 63.5 | ||
- | 1 | 5 Days | 254 | 12 | 5.094 | 84661038 | Arbor chuck | Extra narrow straight pitch | 63.5 | ||
- | 1 | 5 Days | 305 | 12 | 28.941 | 84661038 | Arbor chuck | Narrow differential pitch | 63.5 | ||
- | 1 | 5 Days | 305 | 15 | 29.361 | 84661038 | Arbor chuck | Extra narrow straight pitch | 63.5 | ||
- | 1 | 5 Days | 315 | 12 | 31.3 | 84661038 | CIS arbor | Narrow differential pitch | 47.62 | ||
- | 1 | 5 Days | 315 | 15 | 22.8 | 84661038 | CIS arbor | Extra narrow straight pitch | 47.62 | ||
- | 1 | 5 Days | 400 | 15 | 25.84 | 84661020 | CIS arbor | Narrow differential pitch | 47.62 | ||
- | 1 | 5 Days | 400 | 19 | 27.1 | 84661020 | CIS arbor | Extra narrow straight pitch | 47.62 | ||
- | 1 | 5 Days | 406 | 15 | 23.4 | 84661020 | Arbor chuck | Narrow differential pitch | 63.5 | ||
- | 1 | 5 Days | 406 | 18 | 23.6 | 84661020 | Arbor chuck | Extra narrow straight pitch | 63.5 | ||
- | 1 | 5 Days | 500 | 18 | 23.8 | 84661020 | CIS arbor | Narrow differential pitch | 47.62 | ||
- | 1 | 5 Days | 500 | 24 | 24.5 | 84661020 | CIS arbor | Extra narrow straight pitch | 47.62 | ||
- | 1 | 5 Days | 508 | 18 | 48.399 | 84661038 | Arbor chuck | Narrow differential pitch | 63.5 | ||
- | 1 | 5 Days | 508 | 24 | 49.011 | 84661038 | Arbor chuck | Extra narrow straight pitch | 63.5 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Heavy-duty cutting | Yes |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | 75° - 45° face milling cutter | Milling cutter type | CoroMill 360, high-performance face milling cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | n/a |
Configure