Manufacturer part number: 825D-56TC09-C5
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
825D-56TC09-C5
Minimum Machining Diameter | 44 | Cutting Direction | Neutral | Overall Length L1 | 332 |
---|---|---|---|---|---|
Processing type | Finishing - bore tolerance IT6 | Holder: Adjustment angle | 92° | Cooling lubricant | Yes - through center |
Customs tariff weight(kg) | 4.12 | Machine-side holder size / Coupling size | Coromant Capto C5 | Customs tariff weight unit | kg |
Tool-side holder size/ Coupling size | TC* -09 | eClass-5.1 | 21021105 | Holder: Clamping technology | Screw clamping system |
Drilling range Dc min - max | ø 44.00 - 56.00 mm | Type | Complete boring tool | Manufacturer | SANDVIK COROMANT |
Customs tariff weight Pro | 1 | Customs tariff article number | 84661038 | Customs tariff country of origin | DE |
This page is SANDVIK CoroBore 825 Damped Fine Boring Tool, part number 825D-56TC09-C5.
You can find the detail information about specifications and dimensions on part number 825D-56TC09-C5.