SANDVIK HSK to CoroBore XL Adaptor

SANDVIK HSK to CoroBore XL Adaptor
[Specifications]
・Type: Holder
・Cutting Direction: Neutral
・Overall Length L1: 80mm
・Shank diameter: 100mm
・eClass-5.1: 21021104

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

392410XL10040080

Part Number
392410XL10040080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,065.46 €

1 5 Days

Loading...

  1. 1

Basic information

Cutting Direction Neutral Overall Length L1 80 Shank diameter 100
Processing type Roughing and finishing operations - bore tolerance IT6 /IT9 Holder: L-dimension LSC = 25.00 Cooling lubricant Yes - through center
Customs tariff weight(kg) 7.61 Machine-side holder size / Coupling size HSK 125 Customs tariff weight unit kg
Tool-side holder size/ Coupling size ø 40.00 mm eClass-5.1 21021104 Type Holder
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff article number 84669360
Customs tariff country of origin DE

This page is SANDVIK HSK to CoroBore XL Adaptor, part number 392410XL10040080.
You can find the detail information about specifications and dimensions on part number 392410XL10040080.

Tech Support