Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
254LKF1616R |
254LKF2022 |
254LKF2022R |
254RKF1616R |
254RKF2022 |
254RKF2022R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Groove for EasyFix clamping system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
229.46 € | 1 | 5 Days | 20 | Left-hand | 125 | 16 | 0.18 | 16 | 12 | No | ||
293.77 € | 1 | 5 Days | 25 | Left-hand | 250 | 20 | 0.6 | 22 | 15 | No | ||
293.77 € | 1 | 5 Days | 25 | Left-hand | 140 | 20 | 0.55 | 22 | 15 | No | ||
229.46 € | 1 | 5 Days | 20 | Right-hand | 125 | 16 | 0.18 | 16 | 12 | Yes | ||
293.77 € | 1 | 5 Days | 25 | Right-hand | 250 | 20 | 0.6 | 22 | 15 | No | ||
293.77 € | 1 | 5 Days | 25 | Right-hand | 140 | 20 | 0.55 | 22 | 15 | Yes |
Loading...
Customs tariff — weight per | 1 | Bracket: Adjustment angle | 90° | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Bracket: Indexable insert type | 254* & 266* | Customs tariff — item number | 84661038 | Bracket: L dimension | Variable |
eClass-5.1 | 21010903 | Coolant | Yes | Type | Boring bar |
External or internal machining | Internal machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system |
Customs tariff — country of origin | DE |
Configure