Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A34R825SL32022
Minimum Machining Diameter | 148 | Cutting Direction | Neutral | Cooling lubricant | Yes - through center |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0.76 | Machine-side holder size / Coupling size | S17-R825XLAxx | Customs tariff weight unit | kg |
eClass-5.1 | 21021105 | Drilling range Dc min - max | ø 148.00 - 1275.00 mm | Type | Fine boring head for axial grooving |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |
This page is SANDVIK CoroBore 825 Head with CoroTurn SL Interface, part number A34R825SL32022.
You can find the detail information about specifications and dimensions on part number A34R825SL32022.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.