Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
393.69A-7-27 060 A |
393.69A-7-32 060 A |
Part Number | Minimum order quantity | Volume Discount | Drilling range Dc min - max | |
---|---|---|---|---|
1 | Quote | ø 99.00 - 125.00 mm | ||
1 | Quote | ø 99.00 - 150.00 mm |
Loading...
Minimum Machining Diameter | 99 | Processing type | Rough machining - bore tolerance IT9 | Customs tariff weight(kg) | 2.1 |
---|---|---|---|---|---|
Machine-side holder size / Coupling size | Holder size 6 | Customs tariff weight unit | kg | Tool-side holder size/ Coupling size | 391.68A/B*-7 |
eClass-5.1 | 21021101 | Type | Miller mandrel holder | Manufacturer | SANDVIK COROMANT |
Customs tariff weight Pro | 1 | Customs tariff article number | 84661038 | Customs tariff country of origin | DE |