Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
825150SL32C6
Part Number
|
---|
825150SL32C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Processing type | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Holder: F-dimension | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 47 | 129.1 | - | Finishing - bore tolerance IT6 | 3.9 | Coromant Capto C6 | - | SSC = H / J / K | ø 47.00 - 150.00 mm | Assembly with adapter and fine boring head for axial grooving | 84661038 |
Loading...
Cutting Direction | Neutral | Cooling lubricant | Yes - through center | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK Coromant Capto to CoroTurn SL Adjustable Adaptor, part number 825150SL32C6.
You can find the detail information about specifications and dimensions on part number 825150SL32C6.
Configure
Basic Attributes
Shank diameter
Holder: F-dimension
Type
Minimum Machining Diameter
Overall Length L1
Processing type
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
Drilling range Dc min - max
Type
Customs tariff article number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
825150SL32C8 |
825215SL32C8 |
825265SL32C8 |
825315SL32C8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Processing type | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Holder: F-dimension | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 47 | 137.1 | - | Finishing - bore tolerance IT6 | 4.8 | Coromant Capto C8 | - | SSC = H / J / K | ø 47.00 - 150.00 mm | Assembly with adapter and fine boring head for axial grooving | 84661038 | ||
- | 1 | 5 Days | 148 | 112 | 32 | - | 6.76 | Coromant Capto C8 | WF = 56.00 | SL - ø 32.00 mm | ø 148.00 - 215.00 mm | Assembly with adapter. Slide body. Counterweight and fine boring head for axial grooving | 84669360 | ||
- | 1 | 5 Days | 198 | 112 | 32 | - | 7.99 | Coromant Capto C8 | WF = 81.00 | SL - ø 32.00 mm | ø 198.00 - 265.00 mm | Assembly with adapter. Slide body. Counterweight and fine boring head for axial grooving | 84669360 | ||
- | 1 | 5 Days | 248 | 112 | 32 | - | 9.19 | Coromant Capto C8 | WF = 106.00 | SL - ø 32.00 mm | ø 248.00 - 315.00 mm | Assembly with adapter. Slide body. Counterweight and fine boring head for axial grooving | 84669360 |