SANDVIK Coromant Capto to CoroTurn SL Adjustable Adaptor (Part Numbers)

SANDVIK Coromant Capto to CoroTurn SL Adjustable Adaptor

Product Details:

Manufacturer part number: 825265SL32C8

Brand: SANDVIK

Price: 3,867.23

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 198

Overall Length L1: 112

Shank diameter: 32

Processing type: -

Customs tariff weight: 7.99 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

825265SL32C8

Part Number
825265SL32C8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Processing type Customs tariff weight
(kg)
Machine-side holder size / Coupling size Holder: F-dimension Tool-side holder size/ Coupling size Drilling range Dc min - max Type Customs tariff article number

3,867.23 €

1 5 Days 19811232-7.99Coromant Capto C8WF = 81.00SL - ø 32.00 mmø 198.00 - 265.00 mmAssembly with adapter. Slide body. Counterweight and fine boring head for axial grooving84669360

Loading...

  1. 1

Basic information

Cutting Direction Neutral Cooling lubricant Yes - through center Customs tariff weight unit kg
eClass-5.1 21021105 Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff country of origin DE

This page is SANDVIK Coromant Capto to CoroTurn SL Adjustable Adaptor, part number 825265SL32C8.
You can find the detail information about specifications and dimensions on part number 825265SL32C8.

Variation of this product

Part Number
825150SL32C6
825150SL32C8
825215SL32C8
825315SL32C8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Processing type Customs tariff weight
(kg)
Machine-side holder size / Coupling size Holder: F-dimension Tool-side holder size/ Coupling size Drilling range Dc min - max Type Customs tariff article number

2,835.39 €

1 5 Days 47129.1-Finishing - bore tolerance IT63.9Coromant Capto C6-SSC = H / J / Kø 47.00 - 150.00 mmAssembly with adapter and fine boring head for axial grooving84661038

2,917.24 €

1 5 Days 47137.1-Finishing - bore tolerance IT64.8Coromant Capto C8-SSC = H / J / Kø 47.00 - 150.00 mmAssembly with adapter and fine boring head for axial grooving84661038

3,797.08 €

1 5 Days 14811232-6.76Coromant Capto C8WF = 56.00SL - ø 32.00 mmø 148.00 - 215.00 mmAssembly with adapter. Slide body. Counterweight and fine boring head for axial grooving84669360

3,935.93 €

1 5 Days 24811232-9.19Coromant Capto C8WF = 106.00SL - ø 32.00 mmø 248.00 - 315.00 mmAssembly with adapter. Slide body. Counterweight and fine boring head for axial grooving84669360

Tech Support