Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C339168A1021068B |
C339168A2026084B |
C839168A7080060D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Holder: L-dimension | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,055.23 € | 1 | Quote | 25 | 81 | 47 | 0.29 | Coromant Capto C3 | 391.68A/B*-1 | ø 25.00 - 32.00 mm | ||
1,055.23 € | 1 | Quote | 30 | 97 | 62 | 0.42 | Coromant Capto C3 | 391.68A/B*-2 | ø 30.00 - 38.00 mm | ||
- | 1 | Quote | 99 | 100.00 - 104.00 | n/a | 3 | Coromant Capto C8 | 391.68A/B/D/F*-7 | ø 99.00 - 150.00 mm |
Loading...
Cutting Direction | Neutral | Processing type | Rough machining - bore tolerance IT9 | Cooling lubricant | Yes |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021105 | Type | Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |