Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A18R825AA18116RA |
A20R825AAA120RA |
A25R825AAB146RA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Customs tariff weight (kg) | Drilling range Dc min - max | |
---|---|---|---|---|---|---|---|---|---|
1,015.77 € | 1 | Quote | 19 | 125.5 | 18 | 0.23 | ø 19.00 - 29.00 mm | ||
1,055.23 € | 1 | Quote | 23 | 132 | 20 | 0.34 | ø 23.00 - 35.00 mm | ||
1,286.15 € | 1 | Quote | 28 | 158 | 25 | 0.62 | ø 28.00 - 42.00 mm |
Loading...
Cutting Direction | Neutral | Processing type | Finishing - bore tolerance IT6 | Holder: L-dimension | 19.5 |
---|---|---|---|---|---|
Cooling lubricant | Yes | Customs tariff weight unit | kg | Tool-side holder size/ Coupling size | Holder size A |
eClass-5.1 | 21021104 | Type | Holder | Manufacturer | SANDVIK COROMANT |
Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 | Customs tariff country of origin | DE |