SANDVIK CoroBore 826 XL Fine Boring Tool (826D300TC11)

SANDVIK CoroBore 826 XL Fine Boring Tool 826D300TC11

Product Details:

Manufacturer part number: 826D300TC11

Brand: SANDVIK

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 248

Overall Length L1: 90

Shank diameter: 33

Other designs: BD1 = 245.00 mm / ADJLXRDL = 26.00 mm / OAW = 248.00 mm

Holder: L-dimension: OAH = 104.00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

826D300TC11

Part Number
826D300TC11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Other designs Holder: L-dimension Holder: Adjustment angle Customs tariff weight
(kg)
Machine-side holder size / Coupling size Drilling range Dc min - max Type

-

1 5 Days 2489033BD1 = 245.00 mm / ADJLXRDL = 26.00 mm / OAW = 248.00 mmOAH = 104.0092°3.3-ø 248.00 - 300.00 mmFine boring tool consisting of bridge. Slide body. Counterweight. Fine boring head and blade holder.

Loading...

  1. 1

Basic information

Cutting Direction Neutral Processing type Finishing - bore tolerance IT6 Cooling lubricant Yes - through center
Customs tariff weight unit kg Tool-side holder size/ Coupling size TC* -11 eClass-5.1 21021105
Holder: Clamping technology Screw clamping system Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 84661038 Customs tariff country of origin DE

This page is SANDVIK CoroBore 826 XL Fine Boring Tool, part number 826D300TC11.
You can find the detail information about specifications and dimensions on part number 826D300TC11.

Variation of this product

Part Number
826-200TC11-C10
826-250TC11-C10
826-300TC11-C10
826D200TC11
826D250TC11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Other designs Holder: L-dimension Holder: Adjustment angle Customs tariff weight
(kg)
Machine-side holder size / Coupling size Drilling range Dc min - max Type

-

1 5 Days 148136---91°8.53Coromant Capto C10ø 148.00 - 200.00 mmAssembly with adapter. Slide body. Fine boring head, blade holder and counterweight

-

1 5 Days 198136---91°9.79Coromant Capto C10ø 198.00 - 250.00 mmAssembly with adapter. Slide body. Fine boring head, blade holder and counterweight

-

1 5 Days 248136---91°11.1Coromant Capto C10ø 248.00 - 300.00 mmAssembly with adapter. Slide body. Fine boring head, blade holder and counterweight

-

1 5 Days 1489033BD1 = 145.00 mm / ADJLXRDL = 26.00 mm / OAW = 148.00 mmOAH = 104.0092°2.62-ø 148.00 - 205.00 mmFine boring tool consisting of bridge. Slide body. Counterweight. Fine boring head and blade holder.

-

1 5 Days 1989033BD1 = 195.00 mm / ADJLXRDL = 26.00 mm / OAW = 198.00 mmOAH = 104.0092°2.94-ø 198.00 - 250.00 mmFine boring tool consisting of bridge. Slide body. Counterweight. Fine boring head and blade holder.

Tech Support